M(D)SUB*1~20, Rotary Table, Basic Type

The series MSU compact rotary table is perfect for end-of-arm tooling applications. It incorporates load bearings and a mounting face with a vane style rotary actuator. Rotation indicators on the side of the table facilitate easy rotating range adjustments.

  • Rotary table/vane style
  • Size 1, 3, 7, 20
  • Single vane & double vane
  • 90° & 180° available
  • Auto switch capable
M(D)SUB*1~20, Rotary Table,  Basic Type
Configuration Options
  
 
Copy Configuration Number

Product Options

Select Product Options
Select values from the drop down lists or make appropriate selections to configure the part number.
Magnet Configuration Status
Body Size Configuration Status
Rotation Angle Configuration Status
Vane Type Configuration Status
Port Configuration Status
Auto Switch Configuration Status
Lead Wire or Prewired Connector Configuration Status
Number Configuration Status
Options in:
  • Gray are not compatible with other selected option value.
  • Red conflict with another selected option value.
  • Amber are not recommended.

Downloads

The part number needs to be complete in order to view/download CAD Models.

Model does not exist, please email cad@smcusa.com with the complete part number, CAD file format and version required.

CAD is not currently available for auto generation of . The file can be requested by contacting CAD@smcusa.com

CAD Downloads

Download CAD File

View CAD Models

View 3D Model

Product Catalog

Series Catalog

RoHS Certificate

Download Certificate