- SMC Home
- Products
- Actuators
- Grippers
- Gripper-2 Finger
- Parallel Grippers
- Wedge Cam - MHK MHS
- MHK
- MHK Air Gripper Wedge Cam Operated Slide Guide
MHK, Air Gripper, Wedge Cam Operated Slide Guide
The series MHK2 grippers utilize a wedge cam design to minimize their overall size, allow no lateral vibration along stroke direction once the workpiece is held, while retaining a high holding force. Available in single acting (N.C., N.O.) and double acting as well as with a long stroke option.
- Bore sizes: 12, 16, 20, 25 mm
- Built-in adjustment needle for finger speed
- Dust covers: chloroprene rubber, fluororubber, silicone rubber
- High repeatability: ±0.01 mm
- Auto switch capable
- Option for NSF-H1, food grade lubricant