NC(D)A1 NFPA, Air Cylinder, Double or Single Rod, Dual Operation

NCA1 single rod, dual stroke (XC11) and double rod, dual stroke (XC10), medium duty NFPA interchangeable cylinders. The NCA1 is standard with air cushion, pre-lubricated and available in 11 mounting styles. Bore sizes range from 1.5 to 4 inches.

  • Dual operation: XC10 double rod, XC11 single rod
  • Bore sizes: 1½, 2, 2½, 3¼, 4"
  • 4 positions available with double rod type
  • 3 positions available with singe rod type
  • Auto switch capable
NC(D)A1 NFPA, Air Cylinder, Double or Single Rod, Dual Operation
Configuration Options
 Part Number is Partial
NC  A1    -      +              -  
Copy Configuration Number
Compliance: ______

Product Options

Select Product Options
Select values from the drop down lists or make appropriate selections to configure the part number.
Magnet Configuration Status
Mounting Configuration Status
Bore Size Configuration Status
Stroke A Configuration Status
Cushion A Configuration Status
Rod Boot A Configuration Status
Stroke B Configuration Status
Cushion B Configuration Status
Rod Boot B Configuration Status
Auto Switch Configuration Status
Lead Wire or Prewired Connector Configuration Status
Number Configuration Status
Dual, Tandem Option Configuration Status
Options in:
  • Gray are not compatible with other selected option value.
  • Red conflict with another selected option value.
  • Amber are not recommended.

Downloads

The part number needs to be complete in order to view/download CAD Models.

Model does not exist, please email cad@smcusa.com with the complete part number, CAD file format and version required.

CAD is not currently available for auto generation of . The file can be requested by contacting CAD@smcusa.com

CAD Downloads

Download CAD File

View CAD Models

View 3D Model

Product Catalog

Series Catalog

RoHS Certificate

Download Certificate
<