- SMC Home
- Products
- Actuators
- Linear Actuators
- Interchange Type
- NCM
- NCDM Double Acting Single Rod Environmental Options
NC(D)M, Double Acting, Single Rod, Environmental Options
Series NCM stainless steel cylinder offers space savings, high performance, and interchangeability with other stainless steel cylinders. A wear ring extends the seal life and a bronze rod bushing is standard on all bore sizes. The NCM is available in 4 mounting styles (front nose, double end, rear pivot, and block mount) as well as double rod and spring return or spring extend models. The NCM is auto-switch capable without any change in cylinder dimension. Bore sizes range from 7/16" to 2" and standard strokes from 1/2" to 12".
- Double acting single rod
- Bore sizes (inch): 3/4, 7/8, 1 1/16,1 1/4, 1 1/2, 2
- XC4 Mounts: nose, rear, double end
- XC6 Mounts: nose, rear, double end
- Variety of switches and lead wire lengths
- Optional rubber bumper