- SMC Home
- Products
- Actuators
- Linear Actuators
- Interchange Type
- NCM
- NCDM Double Acting Single Rod Stroke Options
NC(D)M, Double Acting, Single Rod, Stroke Options
Series NCM stainless steel cylinder offers space savings, high performance, and interchangeability with other stainless steel cylinders. A wear ring extends the seal life and a bronze rod bushing is standard on all bore sizes. The NCM is available in 4 mounting styles (front nose, double end, rear pivot, and block mount) as well as double rod and spring return or spring extend models. The NCM is auto-switch capable without any change in cylinder dimension. Bore sizes range from 7/16" to 2" and standard strokes from 1/2" to 12".
- XB9 (Low Speed) double acting single rod
- XB9 (Low Speed) Bore sizes (inch): 3/4, 7/8, 1 1/16,1 1/4, 1 1/2
- X6005 (Double Acting Spring Assist) double acting single rod spring assist
- X6005 (Double Acting Spring Assist) Bore sizes (inch): 3/4, 1 1/16, 1 1/2
- Mounts: nose, rear, end
- Variety of switches and lead wire lengths
- Optional magnet available
- Optional end of stroke bumpers
RoHS Certificate
Add To Project
Product & CAD Models
- Actuators
- Directional Control Valves
- Airline Equipment
- Air Dryers Main Line Filters
- Connectors
- Vacuum Products
- Industrial Communication
- Sensors Switches Controllers
- Fluid Process
- Static Control
- Electric Actuators
- Chillers
- Process Gas Equipment
- High Vacuum
- Chemical Handling Equipment
- Secondary Battery
Product added to project list.
Error in adding Product to project list.