- SMC Home
- Products
- Process Gas Equipment
- Diaphragm Valves
- Manually Operated
- Model 3600 Manual Operated Valves
Model 3600 Manual Operated Valves
AP Tech manufactures a broad selection of manually operated diaphragm valves from ¼ inch through 1 inch line sizes. Operating pressures from low vacuum to 4,500 psig (310 bar) and a wide variety of manual and pneumatic actuation types, combined with a wide variety of connections, porting choices and monoblock configurations, AP Tech has the valve for high purity through ultra high purity specialty gas delivery.
AP3600, Diaphragm Valve, Manually Operated
Series AP is an ultra high purity (UHP) diaphragm valve for gas delivery in semiconductor and other clean industries. The series is available in air operated and manually operated valves with low and high pressures. Available options include Hastelloy® C22, 316L SS secondary remelt, and the choice of normally closed or normally open indicator switch.- Suitable for UHP gas supply line
- Body material: 316L SS secondary remelt
- LOTO standard with AP3657, optional AP3625
- Optional indicator switch for model AP3650
AZ3600, Diaphragm Valve, Manually Operated
Series AZ3600 is a Manually Operated Diaphragm Valve for gas delivery in semiconductor and other clean industries. This series is available in manually operated and a pull twist knob with LOTO option.
- Suitable for UHP gas supply line
- Body material: 316L SS
- LOTO standard with AZ3659 and AZP3657
- Optional indicator switch for model AZ3650
AK3600 Diaphragm Valves for General Applications, Manually Operated Type
The Series AK3600 Manually Operated Diaphram Valves are designed for use in a wide variety of applications, from semiconductor to general. Multiple port available in various configurations: compression, Rc, R, NPT.
- Body material: 316SS
- Max operating pressure psig (MPa): 4500 (31 MPa)
- Connections: compression, Rc, R, NPT
- Knob, indication window
- LOTO standard with with AK3657/3659, optional AK3625
- Indicator switch available as an option (AK3650)
Product & CAD Models
- Actuators
- Directional Control Valves
- Airline Equipment
- Air Dryers Main Line Filters
- Connectors
- Vacuum Products
- Industrial Communication
- Sensors Switches Controllers
- Fluid Process
- Static Control
-
Electric Actuators
- Electric Actuators
- Actuators with Integrated Controllers
- Actuators with Battery-less Absolute Encoders
- Sliders
- AC Servo Sliders
- Actuators for Manifold Controller
- Rod Guided Rod
- AC Servo Rod
- Slide Tables
- AC Servo Slide Table
- Rotary Table
- Electric Grippers
- Miniature
- Controllers Drivers
- Clean Room Products
- Mounting Kits for Multi-Axis Systems
- Chillers
- Process Gas Equipment
- High Vacuum
- Chemical Handling Equipment
- Cobot Gripping Solutions
- Secondary Battery