AK
Series AK regulator was designed for general use in a wide variety of applications. The series is available in single or two stage models, with low to high flow capacities. Some AK regulator models offer a tied-diaphragm design. Available options include Hastelloy® internals for corrosion resistance, panel installation, and a variety of pressure gauges in psig/bar or MPa units.
AK10PA, Pneumatic Actuation Pressure Regulator, Low Flow
Series AK regulator was designed for general use in a wide variety of applications. The series is available in single or two stage models, with low to high flow capacities. Some AK regulator models offer a tied-diaphragm design. Available options include Hastelloy® internals for corrosion resistance, panel installation, and a variety of pressure gauges in psig/bar or MPa units.- Actuation control pressure isolated from process gas by two seals
- Body material: 316 SS
- High inlet pressure type: Standard Max. 3500 psig (24.1 MPa)
- Flow capacity: Standard to 30 slpm; HF (Option) to 120 slpm
- Ni-Cr-Mo alloy internals available for corrosion resistance
- 100 psig (0.69 MPa) outlet pressure achievable with 80 psig (0.55 MPa) control pressure or less
AK15PA, Pneumatic Actuation Pressure Regulator, Low Flow (Tied-diaphragm)
Series AK regulator was designed for general use in a wide variety of applications. The series is available in single or two stage models, with low to high flow capacities. Some AK regulator models offer a tied-diaphragm design. Available options include Hastelloy® internals for corrosion resistance, panel installation, and a variety of pressure gauges in psig/bar or MPa units.- Actuation control pressure isolated from process gas by two seals
- Body material: 316 SS
- High inlet pressure type: Standard Max. 3500 psig (24.1 MPa)
- Flow capacity: Standard to 30 slpm
- Ni-Cr-Mo alloy internals available for corrosion resistance
- 100 psig (0.69 MPa) outlet pressure achievable with 80 psig (0.55 MPa) control pressure or less
AK14PAT, Pneumatic Actuation Pressure Regulator, Intermediate Flow (Tied-diaphragm)
Series AK regulator was designed for general use in a wide variety of applications. The series is available in single or two stage models, with low to high flow capacities. Some AK regulator models offer a tied-diaphragm design. Available options include Hastelloy® internals for corrosion resistance, panel installation, and a variety of pressure gauges in psig/bar or MPa units.- Actuation control pressure isolated from process gas by two seals
- Body material: 316 SS
- High inlet pressure type: Standard Max. 2300 psig (15.9 MPa); HR (Option): Max. 3000 psig (20.7 MPa)
- Flow capacity: Standard to 400 slpm
- Ni-Cr-Mo alloy internals
- 100 psig (0.69 MPa) outlet pressure achievable with 80 psig (0.55 MPa) control pressure or less
AK12PA, Pneumatic Actuation Pressure Regulator, High Flow (Tied-diaphragm)
Series AK regulator was designed for general use in a wide variety of applications. The series is available in single or two stage models, with low to high flow capacities. Some AK regulator models offer a tied-diaphragm design. Available options include Hastelloy® internals for corrosion resistance, panel installation, and a variety of pressure gauges in psig/bar or MPa units.- Actuation control pressure isolated from process gas by two seals
- Body material: 316 SS
- High inlet pressure type: Standard Max. 1700 psig (11.7 MPa)
- Flow capacity: Standard to 800 slpm; HF (Option) to 1000 slpm
- Ni-Cr-Mo alloy internals available for corrosion resistance
- 100 psig (0.69 MPa) outlet pressure achievable with 80 psig (0.55 MPa) control pressure or less
Product & CAD Models
- Actuators
- Directional Control Valves
- Airline Equipment
- Air Dryers Main Line Filters
- Connectors
- Vacuum Products
- Industrial Communication
- Sensors Switches Controllers
- Fluid Process
- Static Control
- Electric Actuators
- Chillers
- Process Gas Equipment
- High Vacuum
- Chemical Handling Equipment
- Cobot Gripping Solutions
- Secondary Battery