- SMC Home
- Products
- Sensors Switches Controllers
- Vacuum-Compound Pressure Sensors
- Monitors
- PSE200A Multi-Channel Digital Pressure Sensor Monitor 3 Screen 3 Color 4 Input-5 Outputs IP65 IO-Link
PSE200A, Multi-Channel Digital Pressure Sensor Monitor, 3 Screen 3 Color, 4 Input/5 Outputs, IP65, IO-Link
PSE200A is a pressure sensor monitor with an informative, easy to read 3 screen, 3 color display. Connect up to 4 PSE series remote pressure sensors, then select a channel to view the sensor’s measured value on the main screen. Alternately, the range input function can scale any 1-5V signal from another sensor type to a display value from -1500 to 1500. View a variety of secondary data on the sub-screens, including switch set point value, level meter, character string for labeling and more. Check differential pressure between CH1-CH2, or CH3-CH4. Additional functions include anti-chatter, error codes, power saving, key lock, security code and others. This monitor is also IO-Link compatible for viewing measured values, diagnostics and switch output status of all channels. Internal hardware and applied pressure errors can also be indicated. Parameters set on the monitor can be reset by the IO-Link master if a new monitor replaces a damaged or failed one. PSE200A is CE and RoHS compliant, with an IP65 front face when panel mounted (IP40 otherwise).
- 12 selectable pressure ranges, plus custom user ranges
- Analog input, sensor (DC): 1-5V or 4-20mA
- Analog output, monitor (DC): 1-5V or 4-20mA
- 10 pressure units: Pa, kPa, Ma, kgf/cm2, mbar, bar, psi, inHg, mmHg, mmH20
- Display accuracy: ±0.5% of F.S.
- Display repeatability: ±0.1% of F.S.
RoHS Certificate
Add To Project
Select File Format
Product & CAD Models
- Actuators
- Directional Control Valves
- Airline Equipment
- Air Dryers Main Line Filters
- Connectors
- Vacuum Products
- Industrial Communication
- Sensors Switches Controllers
- Fluid Process
- Static Control
-
Electric Actuators
- Electric Actuators
- Actuators with Integrated Controllers
- Actuators with Battery-less Absolute Encoders
- Actuators for Manifold Controller
- Sliders
- AC Servo Sliders
- Rod Guided Rod
- AC Servo Rod
- Slide Tables
- AC Servo Slide Table
- Rotary Table
- Electric Grippers
- Miniature
- Controllers Drivers
- Clean Room Products
- Mounting Kits for Multi-Axis Systems
- Chillers
- Process Gas Equipment
- High Vacuum
- Chemical Handling Equipment
- Cobot Gripping Solutions
- Secondary Battery