Rodless Cylinder, MY1B-H*Z, Mechanically Jointed w/ High Load Shock Absorber - Basic Type

The MY1B-H*Z Rodless Cylinders have a one-piece carriage and piston that runs its entire stroke length housed with an inner seal belt to maintain air pressure with an enhanced magnetic dust seal band to protect from contaminants. This design offers a compact footprint compared to rod-style cylinders and features a low profile. Air cushions are standard adjustable with an easy access cushion needle, and external high load shock absorbers are optional. Auto-switch mounting has been enhanced with a face mounting feature.

  • Bore sizes: 25, 32, 40 mm
  • Stroke lengths: 100, 200, 300, 400, 500, 600, 700, 800, 900, 1000, 1200, 1400, 1600, 1800, 2000, 3000, 4000, 5000 mm
  • Minimum operating pressure: 0.10 MPa (15 psi)
  • Speed: 100~1000 mm/sec (air cushion), 100~1500 mm/sec (external shock absorber)
  • Long stroke option: up to 5000 mm (XB11)
  • RoHS compliant
  • Auto switch capable
Rodless Cylinder, MY1B-H*Z, Mechanically Jointed w/ High Load Shock Absorber - Basic Type
Configuration Options
  
 
Copy Configuration Number

Product Options

Select Product Options
Select values from the drop down lists or make appropriate selections to configure the part number.
Bore Size Configuration Status
Port Thread Configuration Status
Piping Configuration Status
Stroke Configuration Status
Stroke Adjustment Unit Configuration Status
Auto Switch Configuration Status
Lead Wire or Prewired Connector Configuration Status
Number Configuration Status
Options in:
  • Gray are not compatible with other selected option value.
  • Red conflict with another selected option value.
  • Amber are not recommended.

Downloads

The part number needs to be complete in order to view/download CAD Models.

Model does not exist, please email cad@smcusa.com with the complete part number, CAD file format and version required.

CAD is not currently available for auto generation of . The file can be requested by contacting CAD@smcusa.com

CAD Downloads

Download CAD File

View CAD Models

View 3D Model

Product Catalog

Series Catalog

RoHS Certificate

Download Certificate