- SMC Home
- Products
- Directional Control Valves
- Solenoid Valves - 4 5 Port
- Legacy
- S0700
- Valves All Types
- S0700 5 Port Solenoid Valve Base Mounted
S0700, 5 Port Solenoid Valve, Base Mounted
S0700 valve for base mounting. Available as plug-in stacking base, plug-in slim compact bar base, and plug-lead manifold base.
- Valve pitch: 8.5mm
- Operating pressure: 0.2 to 0.7 MPa (29 to 102 psi)
- Flow rate up to0.11 Cv (C: 0.39 l/s*bar)
- Available as 4 position dual 3-port valve