- SMC Home
- Products
- Directional Control Valves
- Solenoid Valves - 4 5 Port
- Legacy
- S0700
- Valves All Types
- S0700 5 Port Solenoid Valve Plug Lead
S0700, 5 Port Solenoid Valve, Plug Lead
S0700 valve with body porting. It is available as stand alone valve or in manifold base.
- Valve pitch: 7.5mm
- Operating pressure: 0.2 to 0.7 MPa (29 to 102 psi)
- Flow rate up to 0.18 Cv (C: 0.62 l/s*bar)
- Available as 4 position dual 3-port valve