- SMC Home
- Products
- Directional Control Valves
- Solenoid Valves - 4 5 Port
- Legacy
- SJ
- 3000 Series
- Valves All Types
- SJ3000 4 Port Solenoid Valve Non Plug-in Individual Wiring
SJ3000, 4 Port Solenoid Valve, Non Plug-in, Individual Wiring
Indivdual Non Plug-in SJ3000 valves for individual wiring.
- Service life of 50 million cycles
- Port size: M5x0.5; Push to connect fitting: 2mm, 4mm, 6mm, 1/8", 5/32", 1/4"
- Flow rate up to 0.12 Cv (C = 0.56 l/s*bar)
- Power consumption: 0.15W