SQ1*3*, 1000 Series, 5 Port Solenoid Valve, Plug-in Type, New

The 5 port solenoid valves series SQ was designed for applications which demand high speed, high frequency, long life and a precise response time. The SQ uses cassette style valves and manifolds, making it simple to increase or decrease the number of stations on a DIN rail.  Valves are available with 12VDC or 24VDC rated voltage.  Actuation options include 5 port single solenoid, 5 port double solenoid, and dual 3/2 ported.  Manifold variations for the SQ plug-in series include EX510 Gateway-type serial transmission system, D-sub connector, flat ribbon cable connector, PC wiring system compatible flat ribbon cable, terminal block box, or a lead wire kit.  The SQ plug lead units are available with D-sub connector, flat ribbon cable connector or PC wiring system compatible flat ribbon cable kits.

  • SQ1000, plug-in type valve
  • Metal or rubber seals
  • Low profile and compact
  • Easy maintenance
  • Variety of options
SQ1*3*, 1000 Series, 5 Port Solenoid Valve, Plug-in Type, New
Configuration Options
  
 
Copy Configuration Number

Product Options

Select Product Options
Select values from the drop down lists or make appropriate selections to configure the part number.
Actuation Configuration Status
Seal Configuration Status
Function Configuration Status
Voltage Configuration Status
Manual Override Configuration Status
Cylinder Port Configuration Status
Plug Mount Port Configuration Status
Manifold Block Configuration Status
CE Compliant Configuration Status
Options in:
  • Gray are not compatible with other selected option value.
  • Red conflict with another selected option value.
  • Amber are not recommended.

Downloads

The part number needs to be complete in order to view/download CAD Models.

Model does not exist, please email cad@smcusa.com with the complete part number, CAD file format and version required.

CAD is not currently available for auto generation of . The file can be requested by contacting CAD@smcusa.com

CAD Downloads

Download CAD File

View CAD Models

View 3D Model

Product Catalog

Series Catalog

RoHS Certificate

Download Certificate