- SMC Home
- Products
- Directional Control Valves
- Solenoid Valves - 4 5 Port
- Legacy
- SV
- 2000 Series
- Valves All Types
- SV2000 5 Port Solenoid Valve All Types
SV2000, 5 Port Solenoid Valve, All Types
The SV series employs a multi-connector instead of the conventional lead wires for internal manifold wiring. By connecting each block with a connector, changes to manifold stations are greatly simplified. Cassette base type manifolds offer the ultimate in flexibility. Manifold sections can be added using a simple release mechanism. Conventional tie-rod base type manifolds are also available. The use of 34 pin connectors allows up to 16 stations with double solenoids.
- Fluid: air
- Operating pressure range: -100kPa to 0.7MPa
- Response time ms (at 0.5MPa): 33 or less
- Coil rated voltage: 12, 24VDC
- Ambient & fluid temperature: -10 to 50° C
- Enclosure: IP67 (based on IEC529)
RoHS Certificate
Add To Project
Select File Format
Product & CAD Models
- Actuators
- Directional Control Valves
- Airline Equipment
- Air Dryers Main Line Filters
- Connectors
- Vacuum Products
- Industrial Communication
- Sensors Switches Controllers
- Fluid Process
- Static Control
-
Electric Actuators
- Electric Actuators
- Actuators with Integrated Controllers
- Actuators with Battery-less Absolute Encoders
- Sliders
- AC Servo Sliders
- Actuators for Manifold Controller
- Rod Guided Rod
- AC Servo Rod
- Slide Tables
- AC Servo Slide Table
- Rotary Table
- Electric Grippers
- Miniature
- Controllers Drivers
- Electric Actuator Products for Clean Rooms
- Mounting Kits for Multi-Axis Systems
- Chillers
- Process Gas Equipment
- High Vacuum
- Chemical Handling Equipment
- Cobot Gripping Solutions
- Secondary Battery
Please wait while your preview is generated.
There was an error generating the preview. Please try again later.
Product added to project list.
Error in adding Product to project list.