- SMC Home
- Products
- Directional Control Valves
- Solenoid Valves - 4 5 Port
- Legacy
- SV
- 4000 Series
- Valves All Types
- SV4000 5 Port Solenoid Valve All Types
SV4000, 5 Port Solenoid Valve, All Types
The SV series employs a multi-connector instead of the conventional lead wires for internal manifold wiring. By connecting each block with a connector, changes to manifold stations are greatly simplified. Cassette base type manifolds offer the ultimate in flexibility. Manifold sections can be added using a simple release mechanism. Conventional tie-rod base type manifolds are also available. The use of 34 pin connectors allows up to 16 stations with double solenoids.
- SV4000 series valve
- Single, double solenoid & 3 position available
- Service life: 50 million cycles or more
- Supply pressure: 0.5MPa
- Unrestricted mounting orientation