- SMC Home
- Products
- Vacuum Products
- Collaborative Robot Vacuum Unit
Collaborative Robot Vacuum Unit
The vacuum unit is a plug and play integration kit that is compatible with several collaborative robots. The design is compact and lightweight with many cup configurations including 1 cup, 2 cup or 4 cup options. The cup options include variations of shapes, materials, and sizes. One of the notable options include the FDA compliant cup material. The unit includes connector, mounting flange, protective cover, and integrated vacuum unit.

ZGS, Vacuum Gripper System, Foam Type
The ZGS Vacuum Gripper System (Foam Type) is an ideal solution for automated palletizing and depalletizing applications, particularly for handling corrugated cardboard. All-in-one unit simplifies setup and operation by integrating all the necessary function for adsorption - ejector, supply/release valve, silencer, robot flange and pressure switch - into a single unit.
- 2 Foam thickness: 20mm, 30mm
- Foam Size: 400mm x 240mm
- Flexible number of ejector selection is available based on suction flow rate. Max: 1022 L/min
- Built-in pressure switch
- Compatible with Universal Robots, Yaskawa MOTOMAN and FANUC CRX

ZXPE5, Electric Vacuum Gripper for Collaborative Robots
The ZXPE5 series is a lightweight and compact vacuum gripper that does not require an air source due to built-in vacuum pump. Energy-saving operation possible via automatic/manual modes. One of the notable options include the FDA compliant cup material. The unit includes connector, mounting flange, atmospheric release valve, integrated vacuum pump, and optional tool changer.
- Integrated vacuum ejector, air supply/release valve, pressure sensor, and cups
- Cup shape variations: flat, flat with rib, bellows, thin flat, multi-stage bellows, 2.5 bellows, 5.5 stage bellows or without cup
- Cup material: NBR, silicone rubber, urethane rubber, FKM, FDA compliant silicone rubber
- Cup diameter sizes (mm): 8, 10, 13, 16, 20, 25, 30, 32
- Compatible with Universal Robots, Omron/Techman, Yaskawa, and Fanuc collaborative robots.
- Standard ISO9409-4-50-M6

ZXP7*01, Vacuum Unit for Universal Robots
This vacuum unit is UR+ Certified for Plug and Play integration with Universal Robots collaborative robots. The design is compact and lightweight with many cup configurations including 1 cup, 2 cup, or 4 cup options. The cup options include variations of shapes, materials, and sizes. One of the notable options include the FDA compliant cup material. The unit includes connector, mounting flange, protective cover, and integrated vacuum unit.
- Integrated vacuum ejector, air supply/release valve, pressure sensor, and cups
- Cup shape variations: flat, flat with rib, bellows, thin flat, multi-stage bellows, 2.5 bellows, 5.5 stage bellows or without cup
- Cup material: NBR, silicone rubber, urethane rubber, FKM, FDA compliant silicone rubber
- Cup diameter sizes (mm): 8, 10, 13, 16, 20, 25, 30, 32
- Compatible with UR3(e), UR5(e), UR10(e), UR16(e)
- URCap software downloadable
- Standard ISO9409-1-50-M6

ZXP7*41, Vacuum Unit for TM Series
This vacuum unit TM Plug & Play Certified for Plug and Play integration with TM Series OMRON Corporation collaborative robots and TM Series TECHMAN ROBOT Inc. collaborative robots. The design is compact and lightweight with many cup configurations including 1 cup, 2 cup, or 4 cup options. The cup options include variations of shapes, materials, and sizes. One of the notable options include the FDA compliant cup material. The unit includes connector, mounting flange, protective cover, and integrated vacuum unit.
- Integrated vacuum ejector, air supply/release valve, pressure sensor, and cups
- Cup shape variations: flat, flat with rib, bellows, thin flat, multi-stage bellows, 2.5 bellows, 5.5 stage bellows or without cup
- Cup material: NBR, silicone rubber, urethane rubber, FKM, FDA compliant silicone rubber
- Cup diameter sizes (mm): 8, 10, 13, 16, 20, 25, 30, 32
- OMRON Corporation and TECHMAN ROBOT Inc.
- Compatible with TM5, TM12, and TM14
- TMComponent software downloadable
- Standard ISO9409-1-50-M6.

ZXP7-21, Vacuum Unit for FANUC, CRX Series
The vacuum unit is certified for plug and play integration with FANUC collaborative robots. The design is compact and lightweight with many cup configurations including 1 cup, 2 cup or 4 cup options. The cup options include variations of shapes, materials, and sizes. One of the notable options include the FDA compliant cup material. The unit includes connector, mounting flange, protective cover, and integrated vacuum unit.
- Integrated vacuum ejector, air supply/release valve, pressure sensor, and cups
- Cup shape variations: flat, flat with rib, bellows, thin flat, multi-stage bellows, 2.5 bellows, 5.5 stage bellows or without cup
- Cup material: NBR, silicone rubber, urethane rubber, FKM, FDA compliant silicone rubber
- Cup diameter sizes (mm): 8, 10, 13, 16, 20, 25, 30, 32
- Compatible with FANUC Collaborative Robot CRX Series, CRX-10iA, 10iA/L

ZXP7-X1, Vacuum Gripper Unit for ASSISTA
This vacuum unit is compliant with Mitsubishi Electric Corporation MELFA ASSISTA collaborative robots. The design is compact and lightweight with many cup configurations including 1 cup, 2 cup, or 4 cup options. The cup options include variations of shapes, materials, and sizes. One of the notable options include the FDA compliant cup material. The unit includes connector, mounting flange, protective cover, and integrated vacuum unit.
- Integrated vacuum ejector, air supply/release valve, pressure sensor, and cups
- Cup shape variations: flat, flat with rib, bellows, thin flat, multi-stage bellows, 2.5 bellows, 5.5 stage bellows or without cup
- Cup material: NBR, silicone rubber, urethane rubber, FKM, FDA compliant silicone rubber
- Cup diameter sizes (mm): 8, 10, 13, 16, 20, 25, 30, 32
- Standard ISO9409-1-50-M6

ZXP7-X1, Vacuum Unit for YASKAWA, HC10DT Series
This vacuum unit is compliant with Yaskawa Electric Corporation MOTOMAN-HC 10DT collaborative robots. The design is compact and lightweight with many cup configurations including 1 cup, 2 cup, or 4 cup options. The cup options include variations of shapes, materials, and sizes. One of the notable options include the FDA compliant cup material. The unit includes connector, mounting flange, protective cover, and integrated vacuum unit.
- Integrated vacuum ejector, air supply/release valve, pressure sensor, and cups
- Cup shape variations: flat, flat with rib, bellows, thin flat, multi-stage bellows, 2.5 bellows, 5.5 stage bellows or without cup
- Cup material: NBR, silicone rubber, urethane rubber, FKM, FDA compliant silicone rubber
- Cup diameter sizes (mm): 8, 10, 13, 16, 20, 25, 30, 32
- Standard ISO9409-1-50-M6

ZXP7-X1-KA, Vacuum Unit for Kawasaki Heavy Industries
This vacuum unit is compliant with Kawasaki Heavy Industries, Ltd. Dual-Arm SCARA collaborative robots. The design is compact and lightweight with many cup configurations including 1 cup, 2 cup, or 4 cup options. The cup options include variations of shapes, materials, and sizes. One of the notable options include the FDA compliant cup material. The unit includes connector, mounting flange, protective cover, and integrated vacuum unit.
- Integrated vacuum ejector, air supply/release valve, pressure sensor, and cups
- Cup shape variations: flat, flat with rib, bellows, thin flat, multi-stage bellows, 2.5 bellows, 5.5 stage bellows or without cup
- Cup material: NBR, silicone rubber, urethane rubber, FKM, FDA compliant silicone rubber
- Cup diameter sizes (mm): 8, 10, 13, 16, 20, 25, 30, 32
- Standard ISO9409-1-50-M6

ZXP7-PFL1-*-X1, Vacuum Unit for KAWADA ROBOTICS, NEXTAGE
This vacuum unit is compliant with humanoid dual-arm robot NEXTAGE collaborative robots. The design is compact and lightweight with many cup configurations including 1 cup, 2 cup or 4 cup options. The cup options include variations of shapes, materials, and sizes. One of the notable options includes the FDA compliant cup material. The unit includes mounting flange, parallel pin, mounting bolt, cups with adapter, and integrated vacuum unit.
- Integrated vacuum ejector, air supply/release valve, pressure sensor, and cups
- Cup shape variations: flat, flat with rib, bellows, thin flat, multi-stage bellows, 2.5 bellows, 5.5 stage bellows or without cup
- Cup material: NBR, silicone rubber, urethane rubber, FKM, FDA compliant silicone rubber
- Cup diameter sizes (mm): 8, 10, 13, 16, 20, 25, 30, 32
- Tube-less piping
- Standard ISO9409-1-50-M6

CRP, Compact Compressor
The Compact Compressor CRP series supplies compressed air in an environment with no air source and can also function as a vacuum pump, generating vacuum without the use of a vacuum ejector. The CRP series is suitable for all industries, particularly collaborative robots, industrial robots, and transport robots such as automated guided vehicles, AGV, and autonomous mobile robots, AMR. The CRP series is an Oil-free reciprocating compressor. A single unit can be used to provide positive or vacuum pressure.
- Compact and Lightweight
- Maximum Discharge Pressure: 0.55 MPa
- Ultimate Vacuum Pressure: -70 KPa
- Max. discharge flow rate: 10L/min (ANR)
- Oil-free
Product & CAD Models
- Actuators
- Directional Control Valves
- Airline Equipment
- Air Dryers Main Line Filters
- Connectors
- Vacuum Products
- Industrial Communication
- Sensors Switches Controllers
- Fluid Process
- Static Control
- Electric Actuators
- Chillers
- Process Gas Equipment
- High Vacuum
- Chemical Handling Equipment
- Cobot Gripping Solutions
- Secondary Battery