- SMC Home
- Products
- Vacuum Products
- Suction Cups
- Adaptor Suction Cup-Vertical Entry
Adaptor & Suction Cup-Vertical Entry
The ZPT series suction cups are available in diameters from 2 to 125mm, 6-cup materials, and 4-cup designs (flat, flat with ribs, deep and bellows), to suit multiple applications. Vertical vacuum entry connections can be made via one-touch fittings or threaded connections. Optional buffers can be ordered with up to 50mm stroke. SMC's ZP2 series vacuum pads are available in diameters from 2 to 340mm, and offer a variety of pad materials and designs. The ZP2 series was designed to standardize special products designed for the ZP series. Pad types include: miniature cups, compact cups, nozzle cups, multi-bellows cups, sponge cups, mark-free cups, oval cup variations, and heavy-duty cup variations. Optional buffers can be ordered with up to 100mm stroke. The ZP3 line of suction cups has a compact pad and the buffer body has been shortened by as much as 2.2" when compared to the ZP series. The optional buffer can be ordered with up to 20mm stroke.
ZP
The ZPT series suction cups are available in diameters from 2 to 125mm, 6-cup materials, and 4-cup designs (flat, flat with ribs, deep and bellows), to suit multiple applications. Vertical vacuum entry connections can be made via one-touch fittings or threaded connections. Optional buffers can be ordered with up to 50mm stroke. SMC's ZP2 series vacuum pads are available in diameters from 2 to 340mm, and offer a variety of pad materials and designs. The ZP2 series was designed to standardize special products designed for the ZP series. Pad types include: miniature cups, compact cups, nozzle cups, multi-bellows cups, sponge cups, mark-free cups, oval cup variations, and heavy-duty cup variations. Optional buffers can be ordered with up to 100mm stroke. The ZP3 line of suction cups has a compact pad and the buffer body has been shortened by as much as 2.2" when compared to the ZP series. The optional buffer can be ordered with up to 20mm stroke.
- 19 pad diameters
- Pad materials include: NBR, silicon rubber, urethane rubber, fluoro rubber, conductive NBR, conductive silicon rubber, EPR
- Pad types: flat, flat with ribs, deep, bellows, thin flat, thin flat with ribs, heavy duty, large bellows, ball joint
ZP2
ZP2 series vacuum pads are available in 38 diameters from 2 to 340mm and offer a variety of pad materials and designs to choose from. The ZP2 series was designed to standardize special products designed for the ZP series. Pad types include miniature pads, compact pads, nozzle pads, multi-bellows pads, sponge pads, mark-free pads, oval pad variations, and heavy-duty pad variations.
- Vertical vacuum inlet direction
- Vacuum pads with adapter
- Optional buffer available (up to 100mm stroke)
ZP3
The ZPT series suction cups are available in diameters from 2 to 125mm, 6-cup materials, and 4-cup designs (flat, flat with ribs, deep and bellows), to suit multiple applications. Vertical vacuum entry connections can be made via one-touch fittings or threaded connections. Optional buffers can be ordered with up to 50mm stroke. SMC's ZP2 series vacuum pads are available in diameters from 2 to 340mm, and offer a variety of pad materials and designs. The ZP2 series was designed to standardize special products designed for the ZP series. Pad types include: miniature cups, compact cups, nozzle cups, multi-bellows cups, sponge cups, mark-free cups, oval cup variations, and heavy-duty cup variations. Optional buffers can be ordered with up to 100mm stroke. The ZP3 line of suction cups has a compact pad and the buffer body has been shortened by as much as 2.2" when compared to the ZP series. The optional buffer can be ordered with up to 20mm stroke.
- Vertical vacuum inlet direction
- Vacuum pads with adapter
- Pad diameter: 1.5, 2, 3.5, 4, 6, 8, 10, 13, 16
- Pad material: NBR, FKM, silicone rubber, urethane rubber, conductive NBR, conductive silicone rubber
ZP3E
The ZPT series suction cups are available in diameters from 2 to 125mm, 6-cup materials, and 4-cup designs (flat, flat with ribs, deep and bellows), to suit multiple applications. Vertical vacuum entry connections can be made via one-touch fittings or threaded connections. Optional buffers can be ordered with up to 50mm stroke. SMC's ZP2 series vacuum pads are available in diameters from 2 to 340mm, and offer a variety of pad materials and designs. The ZP2 series was designed to standardize special products designed for the ZP series. Pad types include: miniature cups, compact cups, nozzle cups, multi-bellows cups, sponge cups, mark-free cups, oval cup variations, and heavy-duty cup variations. Optional buffers can be ordered with up to 100mm stroke. The ZP3 line of suction cups has a compact pad and the buffer body has been shortened by as much as 2.2" when compared to the ZP series. The optional buffer can be ordered with up to 20mm stroke.
- Vertical vacuum inlet direction
- Vacuum pads with 4 types of connections: adapter, adapter with buffer, ball joint adapter, and ball joint adapter with buffer
- Pad material include: NBR, silicone rubber, urethane rubber, FKM, mark-free NBR
- Pad types: flat type with groove, bellows type with groove
ZP3P
The ZP3P series suction cups are made of a silicone rubber that is compliant with FDA21CFRSS1772600. The blue colored pad can be easily distinguished during contamination inspections. The sealing skirt design reduces leakage and offers a better sealing performance for film. Also incorporated into the design is a stopper support in the center to help wrinkle prevention on thin work pieces during adsorption.
- Pad Diameter: 20, 25, 35, 50
- Silicone rubber is compliant with FDA21CFRSS1772600
- Configurable with an adapter (7 types) or buffer (non-rotating and rotating, 10 or 20mm stroke)
ZP3C
The ZP3C series is made of FS61 (Fluoro-based rubber) which improves abrasion resistance. The ZP3C is suitable for the adsorption transfer of corrugated cardboard. The ZP3C vacuum cup is easy to maintain and offers a mesh filter option which reduces suction of foreign matter into the vacuum pump and generator and can also be replaced without tools.
- Pad diameter: 20, 25, 32, 40, 50
- Material: FS61 (Fluoro-based rubber)
- Configurable with a male or female threaded adapter
ZP3M
The ZP3M series is a suction cup with diagonal ribs radially arranged to secure the gripping force in all directions. The bowl shape can handle curved workpieces and the ZP3M series is suitable for workpieces with oil film.
- With non-slip feature
- Pad diameter: 32, 40, 50, 63, 80, 100
- Material: FS61 (Fluoro-based rubber)
- Available with mesh filter
- Configurable with a male, female threaded, or square adapter
Product & CAD Models
- Actuators
- Directional Control Valves
- Airline Equipment
- Air Dryers Main Line Filters
- Connectors
- Vacuum Products
- Industrial Communication
- Sensors Switches Controllers
- Fluid Process
- Static Control
- Electric Actuators
- Chillers
- Process Gas Equipment
- High Vacuum
- Chemical Handling Equipment
- Secondary Battery