- SMC Home
- Products
- Directional Control Valves
- Solenoid Valves - 4 5 Port
- Legacy
- VF
- 1000 Series
- Valves All Types
- VF1000 5 Port Solenoid Valve w-Rectifier
VF1000, 5 Port Solenoid Valve w/Rectifier
Series VF, a five port pilot solenoid valve, offers large flow capacity in a compact size. The VF is available in many variations including three types of manual override and four types of electrical entry. Common exhaust for main valve and pilot valve is also available.
- 5 port pilot type valve
- Power consumption: 1.55W standard, 0.55W w/power saving circuit
- Built-in full-wave rectifier (AC)
- Ambinet temperature: Max. 50°C
- Enclosure: dust proof
RoHS Certificate
Add To Project
Select File Format
Product & CAD Models
- Actuators
- Directional Control Valves
- Airline Equipment
- Air Dryers Main Line Filters
- Connectors
- Vacuum Products
- Industrial Communication
- Sensors Switches Controllers
- Fluid Process
- Static Control
-
Electric Actuators
- Electric Actuators
- Actuators with Integrated Controllers
- Actuators with Battery-less Absolute Encoders
- Sliders
- AC Servo Sliders
- Actuators for Manifold Controller
- Rod Guided Rod
- AC Servo Rod
- Slide Tables
- AC Servo Slide Table
- Rotary Table
- Electric Grippers
- Miniature
- Controllers Drivers
- Electric Actuator Products for Clean Rooms
- Mounting Kits for Multi-Axis Systems
- Chillers
- Process Gas Equipment
- High Vacuum
- Chemical Handling Equipment
- Cobot Gripping Solutions
- Secondary Battery
Please wait while your preview is generated.
There was an error generating the preview. Please try again later.
Product added to project list.
Error in adding Product to project list.