- SMC Home
- Products
- Directional Control Valves
- Solenoid Valves - 4 5 Port
- Legacy
- VF
- 3000 Series
- Valves All Types
- VF3000 5 Port Solenoid Valve w-Rectifier
VF3000, 5 Port Solenoid Valve w/Rectifier
Series VF, a five port pilot solenoid valve, offers large flow capacity in a compact size. The VF is available in many variations including three types of manual override and four types of electrical entry. Common exhaust for main valve and pilot valve is also available.
- 5 port
- Body ported & base mounted types
- Built-in full-wave rectifier (AC)
- Power consumption : 1.55W standard, 0.55W with power saving circuit