- SMC Home
- Products
- Directional Control Valves
- Solenoid Valves - 4 5 Port
- Legacy
- VFR
- 2000 Series
- Valves All Types
- VFR2000 Plug-in Non Plug-in Types Metric
VFR2000, Plug-in & Non Plug-in Types, Metric
Series VFR consists of 5 port pilot solenoid valves with rubber seals and base mounted type manifolds, available in plug-in and non plug-in styles. Port sizes range from 1/8 to 1/2 with Rc(PT), NPTF & G(PF) thread types available. Various options also available.
- VFR2000, plug-in & non plug-in types
- Maximum operating pressure: up to 0.9MPa
- Ambient & fluid temperature: Max. 50°C
- Manual override: non locking push style.