VFS3000, Body Ported & Base Mounted Type Valve

Series VFS consists of 5 port pilot solenoid valves with metal seals and base mounted or body ported type manifolds. Base mounted manifolds are available in plug-in and non plug-in styles. Body ported manifolds are available with bar or separate type manifold bases. Port sizes range from 1/8 to 3/4 with Rc(PT), NPTF & G(PF) thread types available. Various options also available.

  • VFS3000, body ported & base mounted valves
  • Thread type: Rc(PT)
  • Port sizes: 1/4, 3/8
  • Maximum operating pressure: 9.9kgf/cm²
  • Ambient & fluid temperature: -10 to 60°C
  • Manual override: non locking push style
VFS3000, Body Ported & Base Mounted Type Valve
Configuration Options
  
 
Copy Configuration Number

Product Options

Select Product Options
Select values from the drop down lists or make appropriate selections to configure the part number.
Function Configuration Status
Body Style Configuration Status
Body Option Configuration Status
Pilot Configuration Status
Voltage Configuration Status
Lead Wire Configuration Status
Surge Suppressor Configuration Status
Manual Override Configuration Status
Piping Configuration Status
Port Size Configuration Status
Thread Configuration Status
Option Configuration Status
Options in:
  • Gray are not compatible with other selected option value.
  • Red conflict with another selected option value.
  • Amber are not recommended.

Downloads

The part number needs to be complete in order to view/download CAD Models.

Model does not exist, please email cad@smcusa.com with the complete part number, CAD file format and version required.

CAD is not currently available for auto generation of . The file can be requested by contacting CAD@smcusa.com

CAD Downloads

Download CAD File

View CAD Models

View 3D Model

Product Catalog

Series Catalog

RoHS Certificate

Download Certificate