- SMC Home
- Products
- Directional Control Valves
- Solenoid Valves - 4 5 Port
- Legacy
- VFS
- 4000 Series
- Valves All Types
- VFS4000 Base Mounted Valve Plug-in Non Plug-in
VFS4000, Base Mounted Valve, Plug-in & Non Plug-in
Series VFS consists of 5 port pilot solenoid valves with metal seals and base mounted or body ported type manifolds. Base mounted manifolds are available in plug-in and non plug-in styles. Body ported manifolds are available with bar or separate type manifold bases. Port sizes range from 1/8 to 3/4 with Rc(PT), NPTF & G(PF) thread types available. Various options also available.
- Fluid: air and inert gas
- Operating pressure: 0.1MPa to 1.0MPa
- Effective area (Cv): 1.7 to 3.6
- Coil rated voltage: 100, 200 VAC 50/60Hz; 24VDC
- Response time: 55 or less ms
- Ambient/fluid temp: -10 to +60°C
RoHS Certificate
Add To Project
Select File Format
Product & CAD Models
- Actuators
- Directional Control Valves
- Airline Equipment
- Air Dryers Main Line Filters
- Connectors
- Vacuum Products
- Industrial Communication
- Sensors Switches Controllers
- Fluid Process
- Static Control
-
Electric Actuators
- Electric Actuators
- Actuators with Integrated Controllers
- Actuators with Battery-less Absolute Encoders
- Sliders
- AC Servo Sliders
- Actuators for Manifold Controller
- Rod Guided Rod
- AC Servo Rod
- Slide Tables
- AC Servo Slide Table
- Rotary Table
- Electric Grippers
- Miniature
- Controllers Drivers
- Electric Actuator Products for Clean Rooms
- Mounting Kits for Multi-Axis Systems
- Chillers
- Process Gas Equipment
- High Vacuum
- Chemical Handling Equipment
- Cobot Gripping Solutions
- Secondary Battery
Please wait while your preview is generated.
There was an error generating the preview. Please try again later.
Product added to project list.
Error in adding Product to project list.