VQ7-8, ISO Standard Solenoid Valve, Size 2, Single Unit

SMC's VQ7-6/7-8 series valve conforms to ISO standard 5599/I.  A choice of metal or rubber seal increases compatibility with various operating and environmental conditions.  Manifolds are available with a wide range of interface options to meet a variety of application requirements.  The VQ7-6/7-8 has a smaller, space-saving profile and is lighter in weight than the VS7/VP7 series. 

  • Size 2, ISO standard solenoid valve
  • Fluid: air/inert gas
  • Operating pressure: 0.15 to 1.0MPa
  • Enclosure: IP65 (dusttight, splah proof)
VQ7-8, ISO Standard Solenoid Valve, Size 2, Single Unit
Configuration Options
  
 
Copy Configuration Number

Product Options

Select Product Options
Select values from the drop down lists or make appropriate selections to configure the part number.
Symbol Configuration Status
Solenoid Configuration Status
Voltage Configuration Status
Option Configuration Status
Seal Configuration Status
Subplate Configuration Status
Thread Configuration Status
Connector Configuration Status
CE Compliant Configuration Status
Options in:
  • Gray are not compatible with other selected option value.
  • Red conflict with another selected option value.
  • Amber are not recommended.

Downloads

The part number needs to be complete in order to view/download CAD Models.

Model does not exist, please email cad@smcusa.com with the complete part number, CAD file format and version required.

CAD is not currently available for auto generation of . The file can be requested by contacting CAD@smcusa.com

CAD Downloads

Download CAD File

View CAD Models

View 3D Model

Product Catalog

Series Catalog

RoHS Certificate

Download Certificate