- SMC Home
- Products
- Directional Control Valves
- Direct Operated Solenoid Valves
- VT
- Valve All Types
- VT-VO317 3 Port Direct Operated Poppet Valve
VT/VO317, 3 Port Direct Operated Poppet Valve
Series VT 3 port, direct operated poppet valves are compact in size, yet provide large flow capacity, and low power consumption. The series is suitable for use in vacuum applications. The VT valve is a single valve with 6 functions (universal porting type) such as N.C. valve, N.O. valve, divider valve, selector valve, etc. The manifold style valve, series VO, can be easily converted from N.C. (normally closed) to N.O. (normally open) by merely turning over the switch cover.
- 3 port direct operated poppet valve
- Rubber seal
- Actuation: direct operated 2 position single solenoid
- Operating pressure range: 0 to 0.9 MPa