- SMC Home
- Products
- Fluid Process
- Valves Specialized Application
- 2 Port Solenoid Valve Energy Saving Type
- VXE Energy Saving Type 2 Port Solenoid Valve for Manifold
VXE, Energy Saving Type, 2 Port Solenoid Valve for Manifold
The VXE2 for manifold is a direct operated 2 port solenoid valve with built in power saving circuit that reduces power consumption during holding by 1/3. Up to 10 valves can be mounted to one manifold. Available as normally closed configuration. Flow rate ranges from Cv of 0.18 to 1.10
- Power saving circuit to reduce power consumption by 1/3 during holding operation
- Power consumption: 1.5W (size 1), 2.3W (size 2), 3W (size 3)
- Common port size: 3/8 inch
- Seal material available: NBR, FKM
- Rated voltage: 24VDC, 12VDC
RoHS Certificate
Add To Project
Select File Format
Product & CAD Models
- Actuators
- Directional Control Valves
- Airline Equipment
- Air Dryers Main Line Filters
- Connectors
- Vacuum Products
- Industrial Communication
- Sensors Switches Controllers
- Fluid Process
- Static Control
-
Electric Actuators
- Electric Actuators
- Actuators with Integrated Controllers
- Actuators with Battery-less Absolute Encoders
- Sliders
- AC Servo Sliders
- Actuators for Manifold Controller
- Rod Guided Rod
- AC Servo Rod
- Slide Tables
- AC Servo Slide Table
- Rotary Table
- Electric Grippers
- Miniature
- Controllers Drivers
- Electric Actuator Products for Clean Rooms
- Mounting Kits for Multi-Axis Systems
- Chillers
- Process Gas Equipment
- High Vacuum
- Chemical Handling Equipment
- Cobot Gripping Solutions
- Secondary Battery
Please wait while your preview is generated.
There was an error generating the preview. Please try again later.
Product added to project list.
Error in adding Product to project list.