VXED, Energy Saving Type, Pilot Operated, 2 Port Solenoid Valve

The VXED2 is a pilot operated 2 port solenoid valve for a wide range of fluids. It features a built in power saving circuit that reduces power consumption during holding by 1/3. Available port size ranges 1/4 to 1 inch. Flow rate ranges from Cv of 2.0 to 9.5

  • Power saving circuit to reduce power consumption by 1/3 during holding operation
  • Body material: brass (C37), stainless steel, CAC407
  • Seal material available: NBR, FKM, EPDM
  • Rated voltage: 24VDC, 12VDC
VXED, Energy Saving Type, Pilot Operated, 2 Port Solenoid Valve
Configuration Options
  
 
Copy Configuration Number

Product Options

Select Product Options
Select values from the drop down lists or make appropriate selections to configure the part number.
Model Configuration Status
Orifice Diameter Configuration Status
Valve/Body Configuration Configuration Status
Solenoid Valve Option Configuration Status
Suffix Configuration Status
Port Size Configuration Status
Thread Type Configuration Status
Voltage Configuration Status
Lead Wire Configuration Status
Bracket Configuration Status
Options in:
  • Gray are not compatible with other selected option value.
  • Red conflict with another selected option value.
  • Amber are not recommended.

Downloads

The part number needs to be complete in order to view/download CAD Models.

Model does not exist, please email cad@smcusa.com with the complete part number, CAD file format and version required.

CAD is not currently available for auto generation of . The file can be requested by contacting CAD@smcusa.com

CAD Downloads

Download CAD File

View CAD Models

View 3D Model

Product Catalog

Series Catalog

RoHS Certificate

Download Certificate