- SMC Home
- Products
- Fluid Process
- Valves Specialized Application
- 2 Port Solenoid Valve Energy Saving Type
- VXEZ Energy Saving Type Zero Differential Pressure Type Pilot Operated 2 Port Solenoid Valve
VXEZ, Energy Saving Type, Zero Differential Pressure Type, Pilot Operated, 2 Port Solenoid Valve
The VXEZ2 is zero pressure differential 2 port solenoid valve for a wide range of fluids. It features a built in power saving circuit that reduces power consumption during holding by 1/3. Available port size ranges 1/4 to 1 inch. Flow rate ranges from Cv of 1.9 to 12
- Power consumption: 2.3W (VXEZ22), 3W (VXEZ23)
- Body material: brass (C37), stainless steel
- Seal material available: NBR, FKM, EPDM
- Rated voltage: 24VDC, 12VDC
RoHS Certificate
Add To Project
Select File Format
Product & CAD Models
- Actuators
- Directional Control Valves
- Airline Equipment
- Air Dryers Main Line Filters
- Connectors
- Vacuum Products
- Industrial Communication
- Sensors Switches Controllers
- Fluid Process
- Static Control
-
Electric Actuators
- Electric Actuators
- Actuators with Integrated Controllers
- Actuators with Battery-less Absolute Encoders
- Sliders
- AC Servo Sliders
- Actuators for Manifold Controller
- Rod Guided Rod
- AC Servo Rod
- Slide Tables
- AC Servo Slide Table
- Rotary Table
- Electric Grippers
- Miniature
- Controllers Drivers
- Electric Actuator Products for Clean Rooms
- Mounting Kits for Multi-Axis Systems
- Chillers
- Process Gas Equipment
- High Vacuum
- Chemical Handling Equipment
- Cobot Gripping Solutions
- Secondary Battery
Please wait while your preview is generated.
There was an error generating the preview. Please try again later.
Product added to project list.
Error in adding Product to project list.