XLFV, Aluminum High Vacuum Angle Valve, Normally Closed, O-ring Seal with Solenoid Valve

Series XLFV is a high vacuum angle valve for use in industrial applications employing high vacuum and process gases.  Common industries that may use this angle valve include semiconductor, solar and other electronics production, as well as food and pharmaceutical manufacturing.  The XLFV valves are single-acting, normally closed.  The spring an shaft are exposed to gas flow, but a scraper and O-ring seal the piston pressure volume from process gases.  The XLFV opens when pressure is applied at the pilot port, which is controlled by a body mounted solenoid valve.  The valve body is hard anodized A6063 aluminum, with 304 stainless steel valves and an electroless nickel plated steel spring.  The XLFV bellows are 316L stainless steel.  Numerous seal material are available for a wide range of chemical compatibility.

  • Excellent thermal conductivity offers uniform temperature and decreased gas condensation inside valve
  • High corrosion resistance to fluorine gas
  • Minimal outgassing
  • Minimal contamination from heavy metals
  • Optional heaters
  • Optional position sensors
  • Optional oxalic acid anodizing for internals
XLFV, Aluminum High Vacuum Angle Valve, Normally Closed, O-ring Seal with Solenoid Valve
Configuration Options
  
 
Copy Configuration Number

Product Options

Select Product Options
Select values from the drop down lists or make appropriate selections to configure the part number.
Valve Type Configuration Status
Flange Size Configuration Status
Flange Type Configuration Status
Valve Direction Configuration Status
Version Configuration Status
Auto Switch Configuration Status
Lead Wire Configuration Status
Number Configuration Status
Voltage Configuration Status
Electrical Entry Configuration Status
Surge Suppressor Configuration Status
Non-standard Indicator Configuration Status
Body Surface Treatment Configuration Status
Seal Material Configuration Status
Seal Replacement Configuration Status
CE-Compliant Configuration Status
Options in:
  • Gray are not compatible with other selected option value.
  • Red conflict with another selected option value.
  • Amber are not recommended.

Downloads

The part number needs to be complete in order to view/download CAD Models.

Model does not exist, please email cad@smcusa.com with the complete part number, CAD file format and version required.

CAD is not currently available for auto generation of . The file can be requested by contacting CAD@smcusa.com

CAD Downloads

Download CAD File

View CAD Models

View 3D Model

Product Catalog

Series Catalog

RoHS Certificate

Download Certificate