- SMC Home
- Products
- Airline Equipment
- Combination Units
- AC-B
- Accessories-Attachments
- Y10-A T Type Spacer Attachment
Y*10-A, T Type Spacer Attachment
SMC'S new AC-B series of modular type F.R.L. unit is available in six basic sizes and is interchangeable with the existing modular AC line. The AC-B series has a maximum set pressure of 125 psi and offers embedded gauge and pressure switch options not found in the AC-A. The element and bowl on the AF series is now one-piece, making element replacement easier. Required maintenance space has been reduced by as much as 46% on the AFseries, depending on the body size. Bowls on size 30 and up are now covered with a transparent bowl guard, completely protecting them from the enviromnent, and making the interior contents visible from 360 degrees. The base color of the new AC-B is uban white, maintaining a clean, modern look.
- T type spacer for AC-A series
- Facilitates the branching of air flow
- Easy maintenance
- Port size: 1/8, 1/4, 3/8, 1/2
RoHS Certificate
Add To Project
Product & CAD Models
- Actuators
- Directional Control Valves
- Airline Equipment
- Air Dryers Main Line Filters
- Connectors
- Vacuum Products
- Industrial Communication
- Sensors Switches Controllers
- Fluid Process
- Static Control
- Electric Actuators
- Chillers
- Process Gas Equipment
- High Vacuum
- Chemical Handling Equipment
- Secondary Battery
Product added to project list.
Error in adding Product to project list.