Air Management System
Sustainability – Condition Based Maintenance - Digitalization
- Automated Short and Long-term Standby functionality to conserve air
- Constant compressed Air Pressure, Flow & Temperature measurement
- Automated data stream for leak detection & air performance analysis
- Use the integrated OPC UA Server and/or choose Fieldbus Protocol
- Electronic or Manual pressure setting
- Standard M12 connections
- Add additional sensors via IO-Link & Digital Inputs
- IP65 Ingress protection
- ISO Quality Air achievable with SMC’s AC-D Modular Air Preparation
- Reduce wiring with a secure 100m proprietary wireless transmission range
- Soft Start functionality
- Mechanically compatible with Safety Vent Valves (Cat 4PLe)
- 4 size options to suit differing machines covering 0 – 4,000 l/min & ¼” to 1” ports