- SMC Home
- Products
- Secondary Battery
- Actuators
- 25A Linear Actuator
- 25A-CDM2 Double Acting Single Rod Standard
25A-C(D)M2, Double Acting, Single Rod, Standard
Series CM2-Z double acting, single rod, stainless steel cylinders are compact, lightweight and offer high performance. The piston seal and rod seal designs provide excellent life. Transparent auto switch bracket provides visibility of the status of the switch. The CM2-Z series delivers extra flexibility including the option of male and female rods. Where space is at a premium, you can select a female rod end (up to 29mm shorter) and/or boss-cut type (up to 16mm shorter). Rubber bumpers are standard. The CM2-Z series offers a variety of mounting options.
- Female rod end available as standard
- Bore sizes: 20, 25, 32, 40
- Easy fine adjustment of auto switch position
- Total length shortened with boss-cut type
- Series 25A-CM2 is compatible with secondary battery application
RoHS Certificate
Add To Project
Select File Format
Product & CAD Models
- Actuators
- Directional Control Valves
- Airline Equipment
- Air Dryers Main Line Filters
- Connectors
- Vacuum Products
- Industrial Communication
- Sensors Switches Controllers
- Fluid Process
- Static Control
-
Electric Actuators
- Electric Actuators
- Actuators with Integrated Controllers
- Actuators with Battery-less Absolute Encoders
- Actuators for Manifold Controller
- Sliders
- AC Servo Sliders
- Rod Guided Rod
- AC Servo Rod
- Slide Tables
- AC Servo Slide Table
- Rotary Table
- Electric Grippers
- Miniature
- Controllers Drivers
- Clean Room Products
- Mounting Kits for Multi-Axis Systems
- Chillers
- Process Gas Equipment
- High Vacuum
- Chemical Handling Equipment
- Cobot Gripping Solutions
- Secondary Battery
Please wait while your preview is generated.
There was an error generating the preview. Please try again later.
Product added to project list.
Error in adding Product to project list.