- SMC Home
- Products
- Secondary Battery
- Sensors and Switches
- Flow Sensor
- 25A-PF3W5-Z Digital Water Flow Sensor Lightweight Remote IP65 05-100 Lpm
25A-PF3W5-Z, Digital Water Flow Sensor, Lightweight, Remote, IP65, 0.5-100 Lpm
The 25A- series variations are compatible with secondary battery manufacturing for electronics, automotive, and other vehicle types. Series 25A-PF3W5-Z digital flow sensor constantly monitors water or coolant flow. "Z" models have redesigned piping adapters, imparting a significant weight reduction and slimmer profile, depending on flow range. 25A-PF3W5-Z is the remote version without a display. The lower profile body can be deployed in tighter locations that may be out of an operator's view. Two LEDs are visible on the control module to indicate power is supplied as well as several error conditions. Switch and analog voltage or current signal outputs can be delivered to the HMI over the M8 cable. Alternately, the PF3W3 panel mounted flow monitor is available for machines without an HMI. 25A-PF3W5-Z is IP65 rated, and is UL, CE and RoHS compliant.
- Flow ranges (lpm): 0.5-4, 2-16, 5-40, 10-100
- Piping sizes (Rc, NPT, or G): 3/8, 1/2, 3/4, 1
- Temperature range (°C): 0 to 90
- Output options: NPN/PNP, 1-5V, 4-20mA
- Accuracy (flow): ±3% F.S.
- Accuracy (temperature): ±5% F.S.
- Repeatability (flow) ±2% F.S.
RoHS Certificate
Add To Project
Select File Format
Product & CAD Models
- Actuators
- Directional Control Valves
- Airline Equipment
- Air Dryers Main Line Filters
- Connectors
- Vacuum Products
- Industrial Communication
- Sensors Switches Controllers
- Fluid Process
- Static Control
-
Electric Actuators
- Electric Actuators
- Actuators with Integrated Controllers
- Actuators with Battery-less Absolute Encoders
- Sliders
- AC Servo Sliders
- Actuators for Manifold Controller
- Rod Guided Rod
- AC Servo Rod
- Slide Tables
- AC Servo Slide Table
- Rotary Table
- Electric Grippers
- Miniature
- Controllers Drivers
- Electric Actuator Products for Clean Rooms
- Mounting Kits for Multi-Axis Systems
- Chillers
- Process Gas Equipment
- High Vacuum
- Chemical Handling Equipment
- Cobot Gripping Solutions
- Secondary Battery