- SMC Home
- Products
- Secondary Battery
- Directional Control Valve
- Solenoid Valves - 4 5 Port
- 25A-SY
- Valve All Types
- 25A-SY5000 SY7000 5-port Solenoid Valve
25A-SY5000, SY7000, 5-port Solenoid Valve
Series SY offers major advances in valve performance for cost-effective solutions to your requirements. The series offers high flow with low power consumption in a comact design. The SY is available in body ported or base mounted styles and can be used individually or manifold mounted.
The 25A-SY series is designed using material compatible with secondary battery applications and are able to be used in low dew point environments. These variations eliminate copper (Cu) and zinc (Zn) material where possible, making them compatible with secondary battery manufacturing for electronics, automotive, and other vehicle type.
- Fluid: air
- Coil rated voltage: 3, 5, 6, 12, 24VDC; 100, 110, 200, 220VAC
- Base mounted or Body ported
- Ambient & fluid temperature: 50°C
- Series 25A-SY5000/7000 is compatible with secondary battery applications
RoHS Certificate
Add To Project
Select File Format
Product & CAD Models
- Actuators
- Directional Control Valves
- Airline Equipment
- Air Dryers Main Line Filters
- Connectors
- Vacuum Products
- Industrial Communication
- Sensors Switches Controllers
- Fluid Process
- Static Control
-
Electric Actuators
- Electric Actuators
- Actuators with Integrated Controllers
- Actuators with Battery-less Absolute Encoders
- Sliders
- AC Servo Sliders
- Actuators for Manifold Controller
- Rod Guided Rod
- AC Servo Rod
- Slide Tables
- AC Servo Slide Table
- Rotary Table
- Electric Grippers
- Miniature
- Controllers Drivers
- Electric Actuator Products for Clean Rooms
- Mounting Kits for Multi-Axis Systems
- Chillers
- Process Gas Equipment
- High Vacuum
- Chemical Handling Equipment
- Cobot Gripping Solutions
- Secondary Battery
Please wait while your preview is generated.
There was an error generating the preview. Please try again later.
Product added to project list.
Error in adding Product to project list.