CJ2X
The CJ2X microspeed cylinder series operates smoothly with minimal stick-slip. This series achieves stable low speed operation even at 0.5 mm/s (1mm/s for ø16 or smaller). The average speed is obtained by dividing the stroke by the piston rod movement time. All models have the same dimensions as the standard cylinders.

C(D)J2X, Air Cylinder, Double Acting, Single Rod, Low Speed
The CJ2X microspeed cylinder series operates smoothly with minimal stick-slip. This series achieves stable low speed operation even at 0.5 mm/s (1mm/s for ø16 or smaller). The average speed is obtained by dividing the stroke by the piston rod movement time. All models have the same dimensions as the standard cylinders.
- CJ2, low friction type
- Mountings: basic, foot, flange, double clevis
- Bore sizes: 10mm, 16mm
- Strokes up to 200mm
- Auto switch capable
Product & CAD Models
- Actuators
- Directional Control Valves
- Airline Equipment
- Air Dryers Main Line Filters
- Connectors
- Vacuum Products
- Industrial Communication
- Sensors Switches Controllers
- Fluid Process
- Static Control
- Electric Actuators
- Chillers
- Process Gas Equipment
- High Vacuum
- Chemical Handling Equipment
- Cobot Gripping Solutions
- Secondary Battery