- SMC Home
- Products
- Actuators
- Actuator Accessories
- Auto Switch
- Trimmer Switch
Trimmer Switch
Trimmer auto switches can detect various size work pieces by the difference of more than 0.5mm. The sensor enclosure is rated IP67 and the amplifier is IP40. Trimmer switches are available in direct or rail mounting styles. The sensor and amplifier can be connected without restriction through the use of an e-con connector.
D-*7K, Sensor for Trimmer Auto Switch
Trimmer auto switches can detect various size work pieces by the difference of more than 0.5mm. The sensor enclosure is rated IP67 and the amplifier is IP40. Trimmer switches are available in direct or rail mounting styles. The sensor and amplifier can be connected without restriction through the use of an e-con connector.- Sensor unit for trimmer switch
- Rail or groove mounting
- IP67 enclosure
- Operation display: red light turns ON at sensitive position; green lights ON at optimum detecting position
- Electrical entry: grommet
D-R*K, Amplifier for Trimmer Auto Switch
Trimmer auto switches can detect various size work pieces by the difference of more than 0.5mm. The sensor enclosure is rated IP67 and the amplifier is IP40. Trimmer switches are available in direct or rail mounting styles. The sensor and amplifier can be connected without restriction through the use of an e-con connector.- Amplifier unit for trimmer switch
- Enclosure: IP40
- Mounting: DIN or direct
- Electrical entry:connection of sensor unit: e-con connector; power output line: grommet
Product & CAD Models
- Actuators
- Directional Control Valves
- Airline Equipment
- Air Dryers Main Line Filters
- Connectors
- Vacuum Products
- Industrial Communication
- Sensors Switches Controllers
- Fluid Process
- Static Control
-
Electric Actuators
- Electric Actuators
- Actuators with Integrated Controllers
- Actuators with Battery-less Absolute Encoders
- Sliders
- AC Servo Sliders
- Actuators for Manifold Controller
- Rod Guided Rod
- AC Servo Rod
- Slide Tables
- AC Servo Slide Table
- Rotary Table
- Electric Grippers
- Miniature
- Controllers Drivers
- Clean Room Products
- Mounting Kits for Multi-Axis Systems
- Chillers
- Process Gas Equipment
- High Vacuum
- Chemical Handling Equipment
- Cobot Gripping Solutions
- Secondary Battery