IP
IP8000 E/P positioner is more compact than the IP6000 with improved visibility of the pressure indicator. Other features include an improved enclosure protection IP65, interchangeable mounting, excellent shock and vibration performance, and a 1/2 split range available by simple span adjustment. The IP200 cylinder positioner provides accurate and stable positioning of air cylinders. The compact design allows easy installation and maintenance. A span adjuster and zero adjuster are provided for the adjustment of the feed back spring.
IP8000, Electro-Pneumatic Positioner
The IP8000 E/P positioner is more compact than the IP6000 with improved visibility of the pressure indicator. Other features include an improved enclosure protection IP65, interchangeable mounting, excellent shock and vibration performance, and a 1/2 split range available by simple span adjustment.
- Output current (4-20mADC) realizes remote position detecting (rotary type)
- Vibration resistance: No resonances 5 to 200Hz
- Dust resistance: Conforms to JIS F8007 IP65
- Pressure gauge O.D. 43
- Accessories include: Output restriction w/pilot valve, fork lever joint, compensation spring, w/external scale plate
IP8101-X419, Smart Positioner with External Input Signal (Remote) Type
The IP8101-X419-Q allows for the remote control of cylinders by installing a position detection sensor on the cylinder. The IP8101-X419 offers a convenient and easy way of control and monitorization of the cylinder from up to 10-meter piping length. Smart positioners with external input signal are suitable for application in industries such as pulp and paper, food and beverage and waste-water treatment.
- Input signal: 4 to 20 mADC
- Analog (4 to 20 mADC) output + Alarm output x 2
- Electrical connection port: 1/2 (G, NPT) female thread, M20 x 1.5 female thread
- Analog gauges for supply and output pressures
- IP65 dustproof and waterproof rating
IP8*01 Lever/Rotary Type, Smart Positioner
Smart positioners are designed to be paired with process control valves. The IP8001 lever type is for stem type valves, typically with diaphragm actuators. The IP8101 rotary type is for rotary valves with oscillating actuators. Each positioner serves as the source of pneumatic actuating pressure and as a feedback device for the actuator position and valve shut off. Buttons and an LCD display are used for calibration and to change parameter settings. Operation can be set for positive or reverse direction relative to current input signal. Different levers are available, depending on valve stroke (8001) or mounting variations (8101). Smart positioners are suitable for application in industries such as pulp and paper, food and beverage, waste water treatment.
- IP65 dustproof and waterproof rating
- Analog gauges for supply and output pressures
- Easy zero point and span adjustment
- 2 alarm outputs (option)
- 4 to 20 mA DC output (option)
- HART transmission function (option)
- 1/4 port size with Rc, NPT, or G threads
IP200, Cylinder Positioner
Series IP200 cylinder positioner offers precise and stable position control of small bore cylinders. The IP200 can be used as a cylinder position control unit for process control, servomechanism and general industrial machines.
- Provides accurate and stable positioning of air cylinders
- Compact design
- Zero adjusting screw and feedback spring material available in steel or stainless steel
- Available in standard, low or high temp
52-IP8*01, Smart Positioner, Intrinsically Safe/Explosion Proof
Smart positioners are designed to be paired with process control valves. Additionally, the 52-versions comply with ATEX directive category 1 as intrinsically safe and explosion proof. Two temperature classes are available, including T4/T5, or T6. The IP8001 lever type is for stem type valves, typically with diaphragm actuators. The IP8101 rotary type is for rotary valves with oscillating actuators. Each positioner serves as the source of pneumatic actuating pressure and as a feedback device for the actuator position and valve shut off. Buttons and an LCD display are used for calibration and to change parameter settings. Operation can be set for positive or reverse direction relative to current input signal. Different levers are available, depending on valve stroke (8001) or mounting variations (8101). Smart positioners are suitable for application in industries such as pulp and paper, food and beverage, waste water treatment.
- IP65 dustproof and waterproof rating
- Analog gauges for supply and output pressures
- Easy zero point and span adjustment
- 2 alarm outputs (option)
- 4 to 20 mA DC output (option)
- HART transmission function (option)
- 1/4 port size with Rc, NPT, or G threads
Product & CAD Models
- Actuators
- Directional Control Valves
- Airline Equipment
- Air Dryers Main Line Filters
- Connectors
- Vacuum Products
- Industrial Communication
- Sensors Switches Controllers
- Fluid Process
- Static Control
-
Electric Actuators
- Electric Actuators
- Actuators with Integrated Controllers
- Actuators with Battery-less Absolute Encoders
- Sliders
- AC Servo Sliders
- Actuators for Manifold Controller
- Rod Guided Rod
- AC Servo Rod
- Slide Tables
- AC Servo Slide Table
- Rotary Table
- Electric Grippers
- Miniature
- Controllers Drivers
- Clean Room Products
- Mounting Kits for Multi-Axis Systems
- Chillers
- Process Gas Equipment
- High Vacuum
- Chemical Handling Equipment
- Cobot Gripping Solutions
- Secondary Battery