- SMC Home
- Products
- Actuators
- Rodless Actuators
- Rodless Cylinder Magnetically Coupled
- Rodless Cylinder - Magnetically Coupled - Sine Wave Motion
- Rodless Cylinder REA Magnetically Coupled Sine Accelerating Decelaration
Rodless Cylinder, REA, Magnetically Coupled, Sine, Accelerating & Decelaration
The REA, Sine Rodless Cylinder - Magnetically Coupled accelerates slowly at beginning stroke and decelerates at end stroke designed for working with delicate materials such as silicone wafers, magnetic disks or LCD substrates yet optimizing throughput with speeds of up to 300 mm/sec. The REA features specially designed U-shaped cushion rings at the cylinder end caps to prevent hard stops. The corresponding sides of the piston head have special cushion packing to faciliate smooth acceleration at the start of stroke. Please note the REA must be used with an external guide to support the load.
Rodless Cylinder, REA, Sine, Accelerating & Decelarating, Magnetically Coupled - Basic Type
The REA, Sine Rodless Cylinder - Magnetically Coupled accelerates slowly at beginning stroke and decelerates at end stroke designed for working with delicate materials such as silicone wafers, magnetic disks or LCD substrates yet optimizing throughput with speeds of up to 300 mm/sec. The REA features specially designed U-shaped cushion rings at the cylinder end caps to prevent hard stops. The corresponding sides of the piston head have special cushion packing to faciliate smooth acceleration at the start of stroke. Please note the REA must be used with an external guide to support the load.
- Bore sizes: 25, 32, 40, 50, 63 mm
- Stroke lengths: 200, 250, 300, 350, 400, 450, 500, 600, 700, 800, 900, 1000 mm
- Maximum stroke lengths: 4000 mm (25 & 32 bore), 5000 mm (40 bore), 6000 mm (50 & 63 bore)
- Minimum operating pressure: 0.18 MPa (26 psi)
- Speed: 50 ~ 300 mm/sec.
Rodless Cylinder, 12-REA, Sine, Accelerating & Decelarating Clean Room, Magnetically Coupled
The 12-REA, Sine Rodless Cylinder - Magnetically Coupled accelerates slowly at beginning stroke and decelerates at end stroke designed for working with delicate materials such as silicone wafers, magnetic disks or LCD substrates yet optimizing throughput with speeds of up to 300 mm/sec. The 12-REA features specially designed U-shaped cushion rings at the cylinder end caps to prevent hard stops. The corresponding sides of the piston head have special cushion packing to faciliate smooth acceleration at the start of stroke. It uses fluorine grease making it inert to temperature fluctuations, chemical exposure and various gases which will not cause cracking or swelling in synthetic rubbers or elastomers qualifying it for ISO Class 5 (Class 100) clean room rating. Please note the 12-REA must be used with an external guide to support the load.
- Bore sizes: 25, 32 40, 50, 63 mm
- Stroke lengths: 200, 250, 300, 350, 400, 450, 500, 600, 700, 800, 900, 1000 mm
- Maximum stroke length: 1300 mm (25, 32, 40, 50 & 63 bore)
- Minimum operating pressure: 0.18 MPa (26 psi)
- Speed: 50 ~ 300 mm/sec.
Rodless Cylinder, REAR, Sine, Accelerating & Decelarating, Magnetically Coupled - Direct Mount
The REAR, Sine Rodless Cylinder - Magnetically Coupled accelerates slowly at beginning stroke and decelerates at end stroke designed for working with delicate materials such as silicone wafers, magnetic disks or LCD substrates yet optimizing throughput with speeds of up to 300 mm/sec. The REAR features specially designed U-shaped cushion rings at the cylinder end caps to prevent hard stops. The corresponding sides of the piston head have special cushion packing to faciliate smooth acceleration at the start of stroke. Please note the REAR must be used with an external guide to support the load.
- Bore sizes: 10, 15, 20, 25, 32, 40 mm
- Stroke lengths: 150, 200, 250, 300, 350, 400, 450, 500, 600, 700, 800, 900, 1000 mm
- Maximum stroke lengths: 500 mm (10 bore), 1000 mm (15 bore), 1500 mm (20 bore), 2000 mm (25, 32 & 40 bore)
- Minimum operating pressure: 0.18 MPa (26 psi)
- Speed: 50 ~ 300 mm/sec.
Rodless Cylinder, REAS, Sine, Accelerating & Decelarating, Magnetically Coupled, Slide Bearing
The REAS, Sine Rodless Cylinder - Magnetically Coupled accelerates slowly at beginning stroke and decelerates at end stroke designed for working with delicate materials such as silicone wafers, magnetic disks or LCD substrates yet optimizing throughput with speeds of up to 300 mm/sec. The REAS features specially designed U-shaped cushion rings at the cylinder end caps to prevent hard stops. The corresponding sides of the piston head have special cushion packing to faciliate smooth acceleration at the start of stroke. It is a one piece unit integrated with slide bearings which provides lateral stability protecting it from side load impacts.
- Bore sizes: 10, 15, 20, 25, 32, 40 mm
- Stroke lengths: 150, 200, 250, 300, 350, 400, 450, 500, 600, 700, 800, 900, 1000 mm
- Maximum stroke lengths: 500 mm (10 bore), 750 mm (15 bore), 1000 mm (20 bore), 1500 mm (25, 32 & 40 bore)
- Minimum operating pressure: 0.18 MPa (26 psi)
- Speed: 50 ~ 300 mm/sec.
Rodless Cylinder, REAL, Sine, Accelerating & Decelarating, Magnetically Coupled - Ball Bushing
The REAL, Sine Rodless Cylinder - Magnetically Coupled accelerates slowly at beginning stroke and decelerates at end stroke designed for working with delicate materials such as silicone wafers, magnetic disks or LCD substrates yet optimizing throughput with speeds of up to 300 mm/sec. The REAL features specially designed U-shaped cushion rings at the cylinder end caps to prevent hard stops. The corresponding sides of the piston head have special cushion packing to faciliate smooth acceleration at the start of stroke. It is a one piece unit integrated with ball bushing bearings which allows for smooth operation and ensures stable travel resistance.
- Bore sizes: 10, 15, 20, 25, 32, 40 mm
- Stroke lengths: 150, 200, 250, 300, 350, 400, 450, 500, 600, 700, 800, 900, 1000 mm
- Maximum stroke lengths: 500 mm (10 bore), 750 mm (15 bore), 1000 mm (20 bore), 1500 mm (25, 32 & 40 bore)
- Minimum operating pressure: 0.18 MPa (26 psi)
- Speed: 50 ~ 300 mm/sec
Rodless Cylinder, REAH, Sine, Accelerating & Decelarating, Magnetically Coupled - High Precision Guide
The REAH, Sine Rodless Cylinder - Magnetically Coupled accelerates slowly at beginning stroke and decelerates at end stroke designed for working with delicate materials such as silicone wafers, magnetic disks or LCD substrates yet optimizing throughput with speeds of up to 300 mm/sec. The REAH features specially designed U-shaped cushion rings at the cylinder end caps to prevent hard stops. The corresponding sides of the piston head have special cushion packing to faciliate smooth acceleration at the start of stroke. It is installed with either a single axis or dual axis internal linear guides to support larger load and moment as well as greater precision than the standard REA Series.
- Bore sizes: 10, 15, 20, 25, 32 mm
- Stroke lengths: 150, 200, 300, 400, 500, 600, 800, 1000 mm
- Maximum stroke lengths: 500 mm (10 bore), 750 mm (15 bore), 1000 mm (20 bore), 1200 mm (25 bore), 1500 mm (32 bore)
- Minimum operating pressure: 0.2 MPa (29 psi)
- Speed: 70 ~ 300 mm/sec.
Product & CAD Models
- Actuators
- Directional Control Valves
- Airline Equipment
- Air Dryers Main Line Filters
- Connectors
- Vacuum Products
- Industrial Communication
- Sensors Switches Controllers
- Fluid Process
- Static Control
-
Electric Actuators
- Electric Actuators
- Actuators with Integrated Controllers
- Actuators with Battery-less Absolute Encoders
- Actuators for Manifold Controller
- Mounting Kits for Multi-Axis Systems
- Sliders
- AC Servo Sliders
- Rod Guided Rod
- AC Servo Rod
- Slide Tables
- AC Servo Slide Table
- Rotary Table
- Electric Grippers
- Miniature
- Controllers Drivers
- Clean Room Products
- Chillers
- Process Gas Equipment
- High Vacuum
- Chemical Handling Equipment
- Cobot Gripping Solutions
- Secondary Battery