- SMC Home
- Products
- Actuators
- Rodless Actuators
- Rodless Cylinder Mechanically Jointed
- Rodless Cylinder - Mechanically Jointed - Cam Follower Guide
- Rodless Cylinder MY2C Mechanically Jointed - Cam Follower Guide
Rodless Cylinder, MY2C, Mechanically Jointed - Cam Follower Guide
The MY2C Rodless Cylinders with cam follower guide improves the load capacity and moment resistance compared to the MY1C. An inner seal belt runs the entire stroke length of the cylinder to maintain air pressure enhanced with a magnetic dust seal band to protect from contaminants. The cylinder and guide components can be separated to allow easy access for maintenance without having to remove the workpiece from the cylinder. Air cushions are standard and external shock absorbers are optional.
Rodless Cylinder, MY2C, Mechanically Jointed - Cam Follower Guide
The MY2C Rodless Cylinders with cam follower guide improves the load capacity and moment resistance compared to the MY1C. An inner seal belt runs the entire stroke length of the cylinder to maintain air pressure enhanced with a magnetic dust seal band to protect from contaminants. The cylinder and guide components can be separated to allow easy access for maintenance without having to remove the workpiece from the cylinder. Air cushions are standard and external shock absorbers are optional.
- Bore sizes: 16, 25, 40 mm
- Stroke lengths: 100, 200, 300, 400, 500, 600, 700, 800, 900, 1000, 1200, 1400, 1600, 1800, 2000, 3000, 4000, 5000 mm
- Minimum operating pressure: 0.10 ~ 0.15 MPa (15 ~ 22 psi)
- Speed: 100~1000 mm/sec (w/o stroke adjustment bolt), 100~1500 mm/sec (external shock absorber)
- Long stroke option: up to 5000 mm (XB11), up to 3000 mm for 16 bore
- Auto switch capable
Product & CAD Models
- Actuators
- Directional Control Valves
- Airline Equipment
- Air Dryers Main Line Filters
- Connectors
- Vacuum Products
- Industrial Communication
- Sensors Switches Controllers
- Fluid Process
- Static Control
-
Electric Actuators
- Electric Actuators
- Actuators with Integrated Controllers
- Actuators with Battery-less Absolute Encoders
- Sliders
- AC Servo Sliders
- Actuators for Manifold Controller
- Rod Guided Rod
- AC Servo Rod
- Slide Tables
- AC Servo Slide Table
- Rotary Table
- Electric Grippers
- Miniature
- Controllers Drivers
- Clean Room Products
- Mounting Kits for Multi-Axis Systems
- Chillers
- Process Gas Equipment
- High Vacuum
- Chemical Handling Equipment
- Cobot Gripping Solutions
- Secondary Battery