- SMC Home
- Products
- Actuators
- Rodless Actuators
- Rodless Cylinder Mechanically Jointed
- Rodless Cylinder - Mechanically Jointed- High Precision Guide
- Rodless Cylinder MY1H Mechanically Jointed Standard Bores - High Precision Guide
Rodless Cylinder, MY1H, Mechanically Jointed, Standard Bores - High Precision Guide
Rodless Cylinders, MY1H include a high precision guide that improves positioning accuracy. They have a one-piece carriage and piston that runs its entire stroke length housed with an inner seal belt to maintain air pressure with an enhanced magnetic dust seal band to protect from contaminants. This design offers a compact footprint compared to rod-style cylinders and features a low profile.
Rodless Cylinder, MY1H-H, Mechanically Jointed, 10mm Bore - High Precision Guide
The MY1H10 Rodless Cylinders have a one-piece carriage and piston that runs its entire stroke length housed with an inner seal belt to maintain air pressure combined with an outer dust seal band to protect from contaminants. This design offers a compact footprint compared to rod-style cylinders and features a low profile. The integrated high precision linear guide improves positioning accuracy and repeatability. Rubber bumpers are standard and external shock absorbers are optional.
- Stroke lengths: 50, 100, 150, 200, 250, 300, 350, 400, 450, 500, 550, 600 mm
- Minimum operating pressure: 0.20 MPa (29 psi)
- Speed: 100~500 mm/sec (w/o stroke adjustment bolt), 100~1000 mm/sec (external shock absorber)
- Long stroke option: up to 1000 mm (XB11)
- Auto switch capable
Rodless Cylinder, MY1H, Mechanically Jointed, Standard Bores - High Precision Guide
The MY1H Rodless Cylinders have a one-piece carriage and piston that runs its entire stroke length housed with an inner seal belt to maintain air pressure combined with an outer dust seal band to protect from contaminants. This design offers a compact footprint compared to rod-style cylinders and features a low profile. The integrated high precision linear guide improves positioning accuracy and repeatability. It also features an end-lock option capable of holding the carriage position at the stroke end. Air cushions are standard and external shock absorbers are optional.
- Bore sizes: 16, 20 mm
- Stroke lengths: 50, 100, 150, 200, 250, 300, 350, 400, 450, 500, 550, 600 mm
- Minimum operating pressure: 0.15 MPa (22 psi)
- Speed: 100~1000 mm/sec (w/o stroke adjustment bolt), 100~1500 mm/sec (external shock absorber)
- Long stroke option: up to 1000 mm (XB11)
- Auto switch capable
Product & CAD Models
- Actuators
- Directional Control Valves
- Airline Equipment
- Air Dryers Main Line Filters
- Connectors
- Vacuum Products
- Industrial Communication
- Sensors Switches Controllers
- Fluid Process
- Static Control
-
Electric Actuators
- Electric Actuators
- Actuators with Integrated Controllers
- Actuators with Battery-less Absolute Encoders
- Actuators for Manifold Controller
- Sliders
- AC Servo Sliders
- Rod Guided Rod
- AC Servo Rod
- Slide Tables
- AC Servo Slide Table
- Rotary Table
- Electric Grippers
- Miniature
- Controllers Drivers
- Clean Room Products
- Mounting Kits for Multi-Axis Systems
- Chillers
- Process Gas Equipment
- High Vacuum
- Chemical Handling Equipment
- Cobot Gripping Solutions
- Secondary Battery