- SMC Home
- Products
- Actuators
- Rodless Actuators
- Rodless Cylinder Mechanically Jointed
- Rodless Cylinder - Mechanically Jointed- High Precision Guide
- Rodless Cylinder MY1HT Mechanically Jointed - High Precision Guide High Rigidity
Rodless Cylinder, MY1HT, Mechanically Jointed - High Precision Guide, High Rigidity
The MY1HT Rodless Cylinders have a one-piece carriage and piston that runs its entire stroke length housed with an inner seal belt to maintain air pressure combined with an outer dust cover to protect from contaminants. It has added a second integrated high precision linear guide to increase rigidity for accomodating maximum loads up to 320 kg (704 lbs). The cylinder component can be detached from the guide units or workpiece for easy maintenance and cylinder replacement. External shock absorbers are standard.
Rodless Cylinder, MY1HT, Mechanically Jointed - High Precision Guide, High Rigidity
The MY1HT Rodless Cylinders have a one-piece carriage and piston that runs its entire stroke length housed with an inner seal belt to maintain air pressure combined with an outer dust cover to protect from contaminants. It has added a second integrated high precision linear guide to increase rigidity for accomodating maximum loads up to 320 kg (704 lbs). The cylinder component can be detached from the guide units or workpiece for easy maintenance and cylinder replacement. External shock absorbers are standard.
- Bore sizes: 50, 63 mm
- Stroke lengths: 200, 400, 600, 800, 1000, 1500, 2000, 3000, 4000, 5000 mm
- Minimum operating pressure: 0.10 MPa (15 psi)
- Speed: 100~1000 mm/sec
- Long stroke option: up to 5000 mm (XB11)
- Auto switch capable
Product & CAD Models
- Actuators
- Directional Control Valves
- Airline Equipment
- Air Dryers Main Line Filters
- Connectors
- Vacuum Products
- Industrial Communication
- Sensors Switches Controllers
- Fluid Process
- Static Control
-
Electric Actuators
- Electric Actuators
- Actuators with Integrated Controllers
- Actuators with Battery-less Absolute Encoders
- Actuators for Manifold Controller
- Sliders
- AC Servo Sliders
- Rod Guided Rod
- AC Servo Rod
- Slide Tables
- AC Servo Slide Table
- Rotary Table
- Electric Grippers
- Miniature
- Controllers Drivers
- Clean Room Products
- Mounting Kits for Multi-Axis Systems
- Chillers
- Process Gas Equipment
- High Vacuum
- Chemical Handling Equipment
- Cobot Gripping Solutions
- Secondary Battery