- SMC Home
- Products
- Actuators
- Rodless Actuators
- Rodless Cylinder Mechanically Jointed
- Rodless Cylinder - Mechanically Jointed- High Precision Guide
- Rodless Cylinder MY2H Mechanically Jointed - High Precision Guide
Rodless Cylinder, MY2H, Mechanically Jointed - High Precision Guide
The MY2H Rodless Cylinders have a one-piece carriage and piston that runs its entire stroke length housed with an inner seal belt to maintain air pressure combined with an outer dust seal band to protect from contaminants. The enhanced design offers a 30% lower profile compared to the MY1H. The integrated high precision linear guide improves positioning accuracy and repeatability and is available in either single axis or double axis for increased rigidity. The cylinder component can be detached from the guide units or workpiece for easy maintenance and cylinder replacement. Air cushions are standard and external shock absorbers are optional.
Rodless Cylinder, MY2H, Mechanically Jointed - High Precision Guide
The MY2H Rodless Cylinders have a one-piece carriage and piston that runs its entire stroke length housed with an inner seal belt to maintain air pressure combined with an outer dust seal band to protect from contaminants. The enhanced design offers a 30% lower profile compared to the MY1H. The integrated high precision linear guide improves positioning accuracy and repeatability and is available in either single axis or double axis for increased rigidity. The cylinder component can be detached from the guide units or workpiece for easy maintenance and cylinder replacement. Air cushions are standard and external shock absorbers are optional.
- Bore sizes: 16, 25, 40 mm
- Stroke lengths: 50, 100, 150, 200, 250, 300, 350, 400, 450, 500, 550, 600 mm
- Minimum operating pressure: 0.10 ~ 0.15 MPa (15 ~ 22 psi)
- Speed: 100~1000 mm/sec (w/o stroke adjustment bolt), 100~1500 mm/sec (external shock absorber)
- Long stroke option: up to 1500 mm (XB11), up to 1000 mm for 16 bore
- Auto switch capable
Product & CAD Models
- Actuators
- Directional Control Valves
- Airline Equipment
- Air Dryers Main Line Filters
- Connectors
- Vacuum Products
- Industrial Communication
- Sensors Switches Controllers
- Fluid Process
- Static Control
-
Electric Actuators
- Electric Actuators
- Actuators with Integrated Controllers
- Actuators with Battery-less Absolute Encoders
- Actuators for Manifold Controller
- Sliders
- AC Servo Sliders
- Rod Guided Rod
- AC Servo Rod
- Slide Tables
- AC Servo Slide Table
- Rotary Table
- Electric Grippers
- Miniature
- Controllers Drivers
- Clean Room Products
- Mounting Kits for Multi-Axis Systems
- Chillers
- Process Gas Equipment
- High Vacuum
- Chemical Handling Equipment
- Cobot Gripping Solutions
- Secondary Battery