- SMC Home
- Products
- Actuators
- Specialty Actuators
- Clean Room
- Guided Actuators
- 10-11-12-21-22-CXS
10/11/12/21/22-CXS
SMC's clean room version of the CXS dual rod cylinder is available in 6 bore sizes (6, 10, 16, 20, 25 and 32mm) with stroke lengths up to 100mm. It is suited for accurate pick-and-place applications or light duty material handling. The CXSJ, compact, dual rod cylinder is available in 2 bore sizes (6mm and 10mm) with strokes up to 50mm. Both the CXS and the CXSJ can be used with either reed or solid state switches.

10/11/12/21/22-CXS, Dual Piston Rods, Clean Room Series, Copper Fluorine Silicone-free
SMC's clean room version of the CXS dual rod cylinder is available in 6 bore sizes (6, 10, 16, 20, 25 and 32mm) with stroke lengths up to 100mm. It is suited for accurate pick-and-place applications or light duty material handling. The CXSJ, compact, dual rod cylinder is available in 2 bore sizes (6mm and 10mm) with strokes up to 50mm. Both the CXS and the CXSJ can be used with either reed or solid state switches.
- Clean specifications include 10- (relief type), 11- (vacuum suction type), and 12- (relief type with specially treated sliding parts)
- Other specifications include copper, fluorine and silicon-free + low partical generation (21- and 22-)
- Types 10-, 11- and 22- are available with ball bushing or slide bearings
- Types 12- and 21- have ball bushing bearings

10/11/12/21/22-CXSJ, Compact Dual Piston Rods, Clean Room Series, Copper Fluorine Silicone-free
SMC's clean room version of the CXS dual rod cylinder is available in 6 bore sizes (6, 10, 16, 20, 25 and 32mm) with stroke lengths up to 100mm. It is suited for accurate pick-and-place applications or light duty material handling. The CXSJ, compact, dual rod cylinder is available in 2 bore sizes (6mm and 10mm) with strokes up to 50mm. Both the CXS and the CXSJ can be used with either reed or solid state switches.
- Clean series types include 11- (vacuum suction type) and 12- (relief type with specially treated sliding parts)
- Other specs include copper, fluorine and silicon-free + low particle generation (21-/22-)
- 11- and 22- are available with slide or ball bushing bearings
- 12- and 21- are ball bushing bearings
Product & CAD Models
- Actuators
- Directional Control Valves
- Airline Equipment
- Air Dryers Main Line Filters
- Connectors
- Vacuum Products
- Industrial Communication
- Sensors Switches Controllers
- Fluid Process
- Static Control
- Electric Actuators
- Chillers
- Process Gas Equipment
- High Vacuum
- Chemical Handling Equipment
- Cobot Gripping Solutions
- Secondary Battery