- SMC Home
- Products
- Actuators
- Specialty Actuators
- Clean Room
- Clean Room Linear Actuators
- 10-11-21-22-CQS
10/11/21/22-CQS
SMC's CQS clean room, compact air cylinder has 4 bore sizes. Standard strokes range from 5 to 50mm. 10/11-C(D)QS series, available for clean environment, prevents particle generation in a clean room. 21/22-C(D)QS series offers the same structure as the clean series, and are for the environment in which the use of copper, fluorine and silicon are restricted. The CDQS clean series is auto switch capable.
10/11/21/22-C(D)QS, Compact Cylinder, Double Acting, Clean Room
SMC's CQS clean room, compact air cylinder has 4 bore sizes. Standard strokes range from 5 to 50mm. 10/11-C(D)QS series, available for clean environment, prevents particle generation in a clean room. 21/22-C(D)QS series offers the same structure as the clean series, and are for the environment in which the use of copper, fluorine and silicon are restricted. The CDQS clean series is auto switch capable.
- Clean series, double acting single rod
- Bore sizes: 12, 16, 20, 25 (mm)
- Strokes from 5mm through 50mm depending upon bore size
- Variety of switches and lead wires or prewired connectors
10/11-C(D)QSX, Low Speed Cylinder, Double Acting, Clean Room
SMC's CQS clean room, compact air cylinder has 4 bore sizes. Standard strokes range from 5 to 50mm. 10/11-C(D)QS series, available for clean environment, prevents particle generation in a clean room. 21/22-C(D)QS series offers the same structure as the clean series, and are for the environment in which the use of copper, fluorine and silicon are restricted. The CDQS clean series is auto switch capable.
- CQS, low speed type
- Bore sizes: 12, 16, 20, 25mm
- Strokes up to 50mm
- Auto switch capable
Product & CAD Models
- Actuators
- Directional Control Valves
- Airline Equipment
- Air Dryers Main Line Filters
- Connectors
- Vacuum Products
- Industrial Communication
- Sensors Switches Controllers
- Fluid Process
- Static Control
-
Electric Actuators
- Electric Actuators
- Actuators with Integrated Controllers
- Actuators with Battery-less Absolute Encoders
- Sliders
- AC Servo Sliders
- Actuators for Manifold Controller
- Rod Guided Rod
- AC Servo Rod
- Electric Actuator Slide Tables
- AC Servo Slide Table
- Rotary Table
- Electric Grippers
- Miniature
- Controllers Drivers
- Electric Actuator Products for Clean Rooms
- Mounting Kits for Multi-Axis Systems
- Chillers
- Process Gas Equipment
- High Vacuum
- Chemical Handling Equipment
- Cobot Gripping Solutions
- Secondary Battery