C(D)BG1*N/A, Air Cylinder, Double Acting, Single Rod, End Lock

Series CG1-Z precision air cylinder has 8 bore sizes and can meet any application need. The tube is impact extruded aluminum to produce an extraordinarily smooth finish, allow low break-away pressure and smooth stroke action. Various mounting bracket options are available. Female piston rod threads are available as a standard option. Auto switch capable.

  • End lock cylinder, CBG1
  • Double acting, single rod
  • 7 mounting styles available
  • Bore sizes (mm): 20, 25, 32, 40, 50, 63, 80 and 100
  • Rubber bumper or air cushion standard
  • Auto switch capability
C(D)BG1*N/A, Air Cylinder, Double Acting, Single Rod, End Lock
Configuration Options
  
 
Copy Configuration Number

Product Options

Select Product Options
Select values from the drop down lists or make appropriate selections to configure the part number.
Magnet Configuration Status
Mounting Configuration Status
Style Configuration Status
Bore Size Configuration Status
Stroke Configuration Status
Rod Boot Configuration Status
Lock Position Configuration Status
Release of Manual Configuration Status
Auto Switch Configuration Status
Lead Wire or Prewired Connector Configuration Status
Number Configuration Status
Auto Switch Mounting Bracket Configuration Status
Options in:
  • Gray are not compatible with other selected option value.
  • Red conflict with another selected option value.
  • Amber are not recommended.

Downloads

The part number needs to be complete in order to view/download CAD Models.

Model does not exist, please email cad@smcusa.com with the complete part number, CAD file format and version required.

CAD is not currently available for auto generation of . The file can be requested by contacting CAD@smcusa.com

CAD Downloads

Download CAD File

View CAD Models

View 3D Model

Product Catalog

Series Catalog

RoHS Certificate

Download Certificate