C(D)G1-Z, Double Acting, Single Rod, Air Cylinder, w/X Options

Series CG1 single rod, double acting air cylinder has 8 bore sizes and can meet any application need. The tube is impact extruded aluminum to produce an extraordinarily smooth finish, allow low break-away pressure and smooth stroke action. Various mounting bracket options are available. Female piston rod threads are available as a standard option. Auto switch capable.

  • Female rod end available as standard.
  • Bore sizes: 20, 25, 32, 40, 50, 63, 80, 100 
  • Easy fine adjustment of auto switch position
  • No trunnion mounting female thread
  • Various mounting bracket options
C(D)G1-Z, Double Acting, Single Rod, Air Cylinder, w/X Options
Configuration Options
  
 
Copy Configuration Number

Product Options

List updates based on your most recent configuration changes.
Select Product Options
Select values from the drop down lists or make appropriate selections to configure the part number.
Magnet Configuration Status
Mounting Configuration Status
Type Configuration Status
Bore Configuration Status
Port Thread Type Configuration Status
Stroke Configuration Status
Thread Configuration Status
Suffix for Cylinder Configuration Status
Pivot Bracket Configuration Status
Rod End Bracket Configuration Status
Auto Switch Configuration Status
Lead Wire or Prewire Connection Configuration Status
Number Configuration Status
X Option Configuration Status
Options in:
  • Gray are not compatible with other selected option value.
  • Red conflict with another selected option value.
  • Amber are not recommended.

Downloads

The part number needs to be complete in order to view/download CAD Models.

Model does not exist, please email cad@smcusa.com with the complete part number, CAD file format and version required.

CAD is not currently available for auto generation of . The file can be requested by contacting CAD@smcusa.com

CAD Downloads

Download CAD File

View CAD Models

View 3D Model

Product Catalog

Series Catalog

RoHS Certificate

Download Certificate