- SMC Home
- Products
- Actuators
- Linear Actuators
- Interchange Type
- CP96
- C96-CP96 Accessory Double Clevis for ES Accessory
C96/CP96, Accessory, Double Clevis (for ES Accessory)
CP96, profile tube design ISO cylinder with enclosed tie rods, is available in 6 bore sizes from ø32 to ø125mm. High accuracy covers and tie rod nuts improve mounting accuracy and extend the cylinder life. Increasing the precision of the bushing and piston rod, as well as reducing tolerances, has decreased the deflection of the piston rod. Standard strokes range from 25 to 800mm.
- C(P)96 mounting brackets
- Type: Double Clevis Bracket "DS" type
- Will not mount directly to cylinder
- Used with "ES" mounting type
- Bore sizes 32, 40, 50, 63, 80, 100mm