- SMC Home
- Products
- Directional Control Valves
- Industrial Communication
- EX600 - Modular Platform
EX600 - Modular Platform
The EX600 serial interface offers a full suite of diagnostics and programmable parameters to meet the most stringent requirements. The EX600 offers excellent flexibility including digital input, digital output and analog input unit options. With the use of D-sub output blocks, a maximum of 9 remote D-sub manifolds can be attached to one EX600 communication module. This serial interface is compatible with series SV1000/2000/3000, VQC1000/2000/4000, S0700 and the new SY series valves. Available protocols include PROFIBUS-DP®, DeviceNet™, CC-Link, Ethernet I/P™ and EtherCAT®, PROFINET, POWELINK and CC-Link IE Field™
EX600, SI Unit
The EX600 serial interface offers a full suite of diagnostics and programmable parameters to meet the most stringent requirements. The EX600 offers excellent flexibility including digital input, digital output and analog input unit options. With the use of D-sub output blocks, a maximum of 9 remote D-sub manifolds can be attached to one EX600 communication module. This serial interface is compatible with series SV1000/2000/3000, VQC1000/2000/4000, S0700 and the new SY series valves. Available protocols include PROFIBUS-DP®, DeviceNet™, CC-Link, Ethernet I/P™ and EtherCAT®, PROFINET, POWELINK and CC-Link IE Field™
- Protocols: EtherNet/IP™, PROFINET, POWERLINK, Modbus TCP, CC-Link IE Field™, DeviceNet™ and CC-Link
- Output method: PNP, NPN
- Enclosure: IP67(manifold assembly)
- Operating temp. range: -10~50° C
- Standard: CE marking, UL recognition (CSA)
- Weight: 300g or less
EX600-W, SI Unit, Wireless
The EX600 serial interface offers a full suite of diagnostics and programmable parameters to meet the most stringent requirements. The EX600 offers excellent flexibility including digital input, digital output and analog input unit options. With the use of D-sub output blocks, a maximum of 9 remote D-sub manifolds can be attached to one EX600 communication module. This serial interface is compatible with series SV1000/2000/3000, VQC1000/2000/4000, S0700 and the new SY series valves. Available protocols include Ethernet/IP™, PROFINET. The EX600 wireless cannot be used in countries where wireless is not supported. Refer to the catalog for details of countries where wireless is supported.
- Fieldbus: EtherNet/IP™, PROFINET
- Output Method: PNP, NPN
- Number of I/O points: 1280 inputs/1280 outputs
- Enclosure: IP40 & IP67 (Manifold Assembly)
- Operating temp. range: -10 to +50°C
- Standards: CE marking, RoHS compliant
- Weight: 280g & 300g
EX600, IO-Link Module
The EX600 serial interface offers a full suite of diagnostics and programmable parameters to meet the most stringent requirements. EX600 IO-Link module acts like a gateway, connecting fieldbus and ethernet communication to IO-Link devices. Up to 4 IO-Link modules with a total of 16 1O-Link devices can be connected per EX600 manifold.
- Connects up to 4 IO-Link modules per manifold (Total of 16 IO-Link devices)
- Supports both port class A (integrated power, sensors and regulators) and class B (separate output power, for use with valve)
- Process data, parameters and device information can be set and monitored using PC
- Compatible with EX600-SEN3-X80, EX600-SPN3, EX600-SPN4, EX600-SEN7/8 and EX600-SEC3/4
EX600, Handheld Terminal
The EX600 serial interface offers a full suite of diagnostics and programmable parameters to meet the most stringent requirements. The EX600 offers excellent flexibility including digital input, digital output and analog input unit options. With the use of D-sub output blocks, a maximum of 9 remote D-sub manifolds can be attached to one EX600 communication module. This serial interface is compatible with series SV1000/2000/3000, VQC1000/2000/4000, S0700 and the new SY series valves. Available protocols include PROFIBUS-DP®, DeviceNet™, CC-Link, Ethernet I/P™ and EtherCAT®, PROFINET, POWELINK and CC-Link IE Field™
- Protective structure: IP20
- Operating temperature: -10 to 50° C
- Operating humidity: 35 to 85%RH (no dew condensation)
- Acquired standard: CE marking
- Weight: 160g
EX600, Input/Output Unit
The EX600 serial interface offers a full suite of diagnostics and programmable parameters to meet the most stringent requirements. The EX600 offers excellent flexibility including digital input, digital output and analog input unit options. With the use of D-sub output blocks, a maximum of 9 remote D-sub manifolds can be attached to one EX600 communication module. This serial interface is compatible with series SV1000/2000/3000, VQC1000/2000/4000, S0700 and the new SY series valves. Available protocols include PROFIBUS-DP®, DeviceNet™, CC-Link, Ethernet I/P™ and EtherCAT®, PROFINET, POWELINK and CC-Link IE Field™
- Unit Type: Digital Input, Output, Input/Output, Analog Input, Output, Input/Output
- Connector Type: M8, M12, D-Sub, Spring Cage Terminal
- Up to IP67 enclosure rating with M8 and M12
- CE, UL and RoHS compatible
EX600, Endplate
D-Side EX600 End Plate wtih power supply connector.
- Connector types: M12, 7/8 inch
- Enclosure: IP67
EX600 Accessories
The EX600 serial interface offers a full suite of diagnostics and programmable parameters to meet the most stringent requirements. The EX600 offers excellent flexibility including digital input, digital output and analog input unit options. With the use of D-sub output blocks, a maximum of 9 remote D-sub manifolds can be attached to one EX600 communication module. This serial interface is compatible with series SV1000/2000/3000, VQC1000/2000/4000, S0700 and the new SY series valves. Available protocols include PROFIBUS-DP®, DeviceNet™, CC-Link, Ethernet I/P™ and EtherCAT®, PROFINET, POWELINK and CC-Link IE Field™
Product & CAD Models
- Actuators
- Directional Control Valves
- Airline Equipment
- Air Dryers Main Line Filters
- Connectors
- Vacuum Products
- Industrial Communication
- Sensors Switches Controllers
- Fluid Process
- Static Control
- Electric Actuators
- Chillers
- Process Gas Equipment
- High Vacuum
- Chemical Handling Equipment
- Cobot Gripping Solutions
- Secondary Battery