- SMC Home
- Products
- Electric Actuators
- Miniature
- Ball Screw Drive
Ball Screw Drive
The LEP family of actuators includes two series, the LEPY rod type and LEPS slide table type. Each is built around the same motors, drives and bodies, with the LEPS differentiated by the attachment of a slide table and linear bearing. Each model is lightweight, less than 1-1/2 lb, and compact enough to fit in the palm of your hand.
LEPY Miniature Rod
The LEPY is a rod type electric actuator with a miniature form factor, small enough to fit in the palm of your hand! The series includes two body sizes with inline mounted motors. Maximum stroke is 75mm, and maximum work load is 2 kg, or 50N pushing force depending on the application.- Body sizes: 6, 10
- Strokes: 25, 50, and 75 mm
- Mounting : Side ( through or tapped), bottom tapped, axial tapped
- Motor cable entry selectable from 4 directions
- Basic and compact motor sizes available for size 10
LEPS, Electric Slide Table, Miniature Type
The LEPS electric actuator fits a linear guide and work table to the LEPY miniature rod model. The result is an actuator with parallel and perpendicular work surfaces, able to resist offset moment loads and rotational forces. The series includes two body sizes with inline mounted motors. Maximum stroke is 75mm, and maximum work load is 2 kg, or 50N pushing force depending on the application.- Body sizes: 6, 10
- Strokes: 25, and 50 mm
- Mounting : Side ( through or tapped), bottom tapped
- Motor cable entry selectable from 4 directions
- Basic and compact motor sizes available for size 10
- Workpiece can be attached to top or front of table
Product & CAD Models
- Actuators
- Directional Control Valves
- Airline Equipment
- Air Dryers Main Line Filters
- Connectors
- Vacuum Products
- Industrial Communication
- Sensors Switches Controllers
- Fluid Process
- Static Control
-
Electric Actuators
- Electric Actuators
- Actuators with Integrated Controllers
- Actuators with Battery-less Absolute Encoders
- Actuators for Manifold Controller
- Mounting Kits for Multi-Axis Systems
- Sliders
- AC Servo Sliders
- Rod Guided Rod
- AC Servo Rod
- Slide Tables
- AC Servo Slide Table
- Rotary Table
- Electric Grippers
- Miniature
- Controllers Drivers
- Clean Room Products
- Chillers
- Process Gas Equipment
- High Vacuum
- Chemical Handling Equipment
- Cobot Gripping Solutions
- Secondary Battery