LEPY Miniature Rod

The LEPY is a rod type electric actuator with a miniature form factor, small enough to fit in the palm of your hand! The series includes two body sizes with inline mounted motors. Maximum stroke is 75mm, and maximum work load is 2 kg, or 50N pushing force depending on the application.

  • Body sizes: 6, 10
  • Strokes: 25, 50, and 75 mm
  • Mounting : Side ( through or tapped), bottom tapped, axial tapped
  • Motor cable entry selectable from 4 directions
  • Basic and compact motor sizes available for size 10
LEPY Miniature Rod
Configuration Options
  
 
Copy Configuration Number

Product Options

List updates based on your most recent configuration changes.
Select Product Options
Select values from the drop down lists or make appropriate selections to configure the part number.
Size Configuration Status
Motor Size Configuration Status
Lead Screw Type, mm Configuration Status
Stroke Configuration Status
Motor Cable Mounting Direction Configuration Status
Actuator Cable Type Configuration Status
Actuator Cable Length, m Configuration Status
Controller Type - LEC, JXC Configuration Status
I/O Cable Length for LEC Configuration Status
Controller Mounting Configuration Status
Communication Plug Connector or I/O Cable Length for JXC Configuration Status
Options in:
  • Gray are not compatible with other selected option value.
  • Red conflict with another selected option value.
  • Amber are not recommended.

Downloads

The part number needs to be complete in order to view/download CAD Models.

Model does not exist, please email cad@smcusa.com with the complete part number, CAD file format and version required.

CAD is not currently available for auto generation of . The file can be requested by contacting CAD@smcusa.com

CAD Downloads

Download CAD File

View CAD Models

View 3D Model

Product Catalog

Series Catalog

RoHS Certificate

Download Certificate