EX9-OE, Output Block

EX500 a gateway unit to connect EtherNet/IP™ and DeviceNet to SMC valves and digital inputs for sensors for distributed I/O system. Each gateway can control up to 8 valve manifolds and 8 input blocks, with maximum of 128 outputs and 128 inputs. EX500-GEN2 supports Device level Ring (DLR) and EtherNet/IP Quick Connect function. The gateway module has IP65 protection while valve modules and input blocks have IP67 protection ensuring protection against dust and washdown environment.

  • The EX9 output and power blocks can be used with the following SMC serial interface units: EX126, EX250, EX500.
  • Output and power blocks can be added to the valve manifold to effectively use any idle points for uses other than switching manifold valves.
  • Individual NPN output (for CC-Link) or PNP output (the rest) types are available depending on the protocol of the SI unit.
  • Two types of power supplies for the output block depending on the wattage load.
  • Applicable valve manifolds: VQC, SV.
EX9-OE, Output Block
Configuration Options
  
 
Copy Configuration Number

Product Options

Select Product Options
Select values from the drop down lists or make appropriate selections to configure the part number.
Power Supply Type Configuration Status
Output Specification Configuration Status
Options in:
  • Gray are not compatible with other selected option value.
  • Red conflict with another selected option value.
  • Amber are not recommended.

Downloads

The part number needs to be complete in order to view/download CAD Models.

Model does not exist, please email cad@smcusa.com with the complete part number, CAD file format and version required.

CAD is not currently available for auto generation of . The file can be requested by contacting CAD@smcusa.com

CAD Downloads

Download CAD File

View CAD Models

View 3D Model

Product Catalog

Series Catalog

RoHS Certificate

Download Certificate

Support Files

EDS/GSD Configuration Files
<